G5 GPD515 Drive
Breadcrumb
Navigation Menu
G5 GPD515 Drive
G5 GPD515 Drive
G5 GPD515 Drive - YAI
1/2 - 1500 HP
The G5 GPD515 Drive produced an output of adjustable voltage and frequency to control the speed of a squirrel cage induction motor. This PWM design provided low motor noise and high starting torque. Current overload rating was 150% for 60 seconds. The drive provided 3 modes of control and speed accuracy to suit application requirements; V/Hz (2%), sensorless vector (0.1%), or flux vector control (0.01% with motor-mounted encoder and drive-mounted PG-X2 card required).
The G5 GPD515 Drive is a Legacy product and is no longer promoted in the Americas.
TemplateWeb
Manuals
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Noise Suppression Networks 2Y25-0349 571KBRev Date:01/02/1996 |
571KB
|
01/02/1996 | |
FLASH Software Memory Option: 1000 Hz Output Freq. GPD515 2Y25-0420 34KBRev Date:04/18/1997 |
34KB
|
04/18/1997 | |
FLASH Software Memory Option: Traverse Control GPD515 2Y25-0422 194KBRev Date:09/19/2000 |
194KB
|
09/19/2000 | |
FLASH Software Option: Digital Follower Velocity GPD 515/G5 2Y25-0423 287KBRev Date:09/15/2000 |
287KB
|
09/15/2000 | |
FLASH Software Memory Option: Continuous Dyn. Brkg GPD515 2Y25-0425 31KBRev Date:04/18/1997 |
31KB
|
04/18/1997 | |