G5HHP Drive
FAQs
Question | Posted Date | |
---|---|---|
When reading 42h it does not match U1-03? Using Ethernet or Modbus protocols. |
08/31/2012 | |
When dealing with harmonic noise, which is better-- an AC or a DC reactor? |
06/20/2013 | |
What will happen if there is only .5'' clearance from either top or bottom of the drive to an enclosure? |
03/14/2006 | |
What is the current rating for the Run and Fault output contacts on a GPD 515/G5? |
07/13/2004 | |
What is required to start and stop the GPD515/G5 from the digital operator? |
06/08/2007 | |
What does it mean when the drive has a RUN command and the STOP light is flashing on the drive display? |
10/27/2005 | |
What are some counter-measures to reduce harmonics created by AC drives? |
06/08/2007 | |
What are some concerns when the motor cable is over 100 meters? |
06/20/2013 | |
UV1 - Fault Code Description |
06/20/2013 | |
Should motor cable length be a concern when installing an AC drive?, Is it ok to have a motor 300ft from the drive? |
06/12/2014 | |
SC - Fault Code Description |
06/08/2007 | |
RR -- Fault Code Description |
06/08/2007 | |
PF - Fault Code Description |
06/08/2007 | |
OPR -- Fault Code Description |
06/08/2007 | |
OL4 -- Fault Code Description |
09/13/2012 | |
OL3 -- Fault Code Description |
06/08/2007 | |
LF -- Fault Code Description |
06/08/2007 | |
Is there a way to perform an initialization without losing the parameter settings? |
11/28/2005 | |
Is there a way to "lock out" unauthorized programming of the GPD515/G5? |
11/28/2005 | |
In what languages can the GPD 515/G5 display? |
07/13/2004 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.