G7 Drive
FAQs
Question | Posted Date | |
---|---|---|
Should motor cable length be a concern when installing an AC drive?, Is it ok to have a motor 300ft from the drive? |
06/12/2014 | |
Is it possible to use auto-tuning without rotating the motor? |
07/13/2004 | |
Is it possible to adjust the brightness for the operator display? |
07/13/2004 | |
If the drives carrier frequency is changed , is it necessary to re-autotune the drive? |
04/09/2012 | |
I am using the MOP function on the 7 series drives and on my deceleration; the drive is following the speed pot instead of the deceleration time. Why is that? |
02/28/2013 | |
Does installation of an AC Drive near a large capacitor bank (power-factor correction) require special consideration? |
10/27/2005 | |
Can multiple motors be used with a single inverter? |
06/20/2013 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.