G7 Drive
Breadcrumb
Navigation Menu
G7 Drive
G7 Drive
G7 Drive - YAIALL
1/2 - 500 HP
This innovative drive utilizes 3 level control to offer the best solution for challenging installations. Yaskawa is the only manufacturer to offer a low voltage drive with this architecture. 3 level technology minimizes drive induced problems associated with long motor cables and premature motor bearing failures. In addition, overall electrical noise is greatly reduced, resulting in the most problem free installations. Not only does the Yaskawa G7 deliver this exclusive advantage, but it also provides high flexibility and excellent vector performance for control of speed, torque, and position, available in ratings through 500HP.
For more product packages, see G7 Configured.
TemplateWeb
eLearning Curriculum
Title/Number | File(s) | Rev Date | |
---|---|---|---|
eLearning Module: PROFIBUS - Adding and Configuring a Yaskawa Generation 7 Series Drive in a PROFIBUS Network eLM.AFD.02 19.1MBRev Date:12/12/2016 Watch Video
|
19.1MB
|
12/12/2016 | |
eLearning Module: Braking Methods of Electric Motors eLM.AFD7.03 7.9MBRev Date:12/12/2016
|
7.9MB
|
12/12/2016 | |
eLearning Module: Braking Methods - Configuring eLM.AFD7.04 13.4MBRev Date:12/12/2016
|
13.4MB
|
12/12/2016 | |
eLearning Module: Network Communications - The Fundamental Concepts eLM.AFD7.05 14.7MB 13KBRev Date:05/06/2004 Watch Video
|
14.7MB
13KB |
05/06/2004 | |
eLearning Module: Modbus TCP/IP - Overview of the Modbus TCP/IP Protocol eLM.AFD7.06 11.8MBRev Date:12/12/2016 Watch Video
|
11.8MB
|
12/12/2016 | |