G7 Drive
Breadcrumb
Navigation Menu
G7 Drive
G7 Drive
G7 Drive - YAIALL
1/2 - 500 HP
This innovative drive utilizes 3 level control to offer the best solution for challenging installations. Yaskawa is the only manufacturer to offer a low voltage drive with this architecture. 3 level technology minimizes drive induced problems associated with long motor cables and premature motor bearing failures. In addition, overall electrical noise is greatly reduced, resulting in the most problem free installations. Not only does the Yaskawa G7 deliver this exclusive advantage, but it also provides high flexibility and excellent vector performance for control of speed, torque, and position, available in ratings through 500HP.
For more product packages, see G7 Configured.
TemplateWeb
Application Information
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Application Note Comparison of Higher Performance AC Drives and Servos AN.AFD.05 139KBRev Date:11/16/2004 |
139KB
|
11/16/2004 | |
Application Note: EtherNet/IP Option with Allen-Bradley, ControlLogix, CompactLogix Programmable Controllers AN.AFD.09 736KBRev Date:01/08/2014
|
736KB
|
01/08/2014 | |
Comparison of Yaskawa DeviceNet Solutions AN.AFD.14 55KBRev Date:02/26/2008
|
55KB
|
02/26/2008 | |
Adding Drive I/O Tags to RSLogix 5000 with Yaskawa's Tag Generation Utility AN.AFD.16 1.7MBRev Date:10/23/2011
|
1.7MB
|
10/23/2011 | |
Replacing a 7 Series Drive with a 1000 Series Drive for PROFIBUS Communication AN.AFD.19 624KBRev Date:04/02/2009
|
624KB
|
04/02/2009 | |
Procedure for Inverter Storage AN.AFD.20 359KBRev Date:11/30/2009
|
359KB
|
11/30/2009 | |
Communication Loss Detection Feature of Yaskawa Ethernet Modbus/TCP Options AN.AFD.21 908KBRev Date:08/09/2010
|
908KB
|
08/09/2010 | |
Application Note G7 Drive - The World's First 3-Level PWM Control AN.G7.01 174KBRev Date:06/22/2005
|
174KB
|
06/22/2005 | |
Application Note Motor Bearing Current and 3-Level Inverter AN.G7.02 191KBRev Date:06/22/2005
|
191KB
|
06/22/2005 | |
Application Overview Industrial Conveyor AO.AFD.51 80KBRev Date:07/26/2013
|
80KB
|
07/26/2013 | |