P5 Drive 600 Volt
Breadcrumb
Navigation Menu
P5 Drive 600 Volt
P5 Drive 600 Volt
P5 Drive 600 Volt - YAI
600 V, 125-200 HP; NEMA 1 enclosure 2-200 HP
The P5 Drive 600 volt dedicated AC drive for fan and pump applications for installations with input power requirements of 600VAC. The drive was available in ratings to 200 HP at 600VAC. Units included n English/French-language keypad and display as well as a network communications port with optional interface cards for Johnson Controls Metasys N2, Lonworks, ModBus RS485, Siemens-APOGEE and DeviceNet.
The A1000 600V drive is the replacement for the P5 600V drive series. Please consult your local sales representative for further details. This product may be also labeled GPD605/P5.
The P5 Drive 600 Volt / G5 GPD515 Drive is a Legacy product and is no longer promoted in the Americas.
TemplateWeb
FAQs
Showing 1 to 30 of 47 entries.
Question | Posted Date | |
---|---|---|
Which PID parameters require set-up when configuring the GPD506 / P5 drive for PID pumping applications? Posted Date: 06/12/2014
|
06/12/2014 | |
When using the analog output function on a GPD506/P5, how is the output scaled when output current is selected? Posted Date: 06/12/2014
|
06/12/2014 | |
When dealing with harmonic noise, which is better-- an AC or a DC reactor? Posted Date: 06/20/2013
|
06/20/2013 | |
What will happen if there is only .5'' clearance from either top or bottom of the drive to an enclosure? Posted Date: 03/14/2006
|
03/14/2006 | |
What is the vertical and horizontal clearance specification (in inches) for mounting any of the GPD506/P5 stand alone drives? Posted Date: 11/28/2005
|
11/28/2005 | |
What is the purpose of a softcharge resistor and contactor in a GPD506 / P5 drive? Posted Date: 11/28/2005
|
11/28/2005 | |
What is SPi fault displayed? Posted Date: 04/21/2014
|
04/21/2014 | |
What does it mean when the drive has a RUN command and the STOP light is flashing on the drive display? Posted Date: 10/27/2005
|
10/27/2005 | |
UV -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
UV3 - Fault Code Description Posted Date: 06/20/2013
|
06/20/2013 | |
UV2 - Fault Code Description Posted Date: 06/20/2013
|
06/20/2013 | |
UV1 - Fault Code Description Posted Date: 06/20/2013
|
06/20/2013 | |
The P5/506 bypass panel "Fault" light is ON, but no fault code is shown on the keypad display. What's wrong? Posted Date: 06/11/2014 |
06/11/2014 | |
The "sleep" function can only be used when PID is enabled. If an analog (0-10VDC or 4-20mA) signal for speed reference is used, is there any way to use "sleep" without enabling PID? Posted Date: 11/29/2005
|
11/29/2005 | |
Specification of 12 pulse input transformer for GPD505/506- PC5/P5 series AC drive. Posted Date: 06/12/2014 |
06/12/2014 | |
Serial communication is lost intermittently between the building automation system (BAS) and a Lonworks board on the GPD506 / P5 drive. What might be causing this? Posted Date: 06/12/2014
|
06/12/2014 | |
SC - Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
RR -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
RH -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
PF - Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
OV -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
OV - Fault Code Description Posted Date: 06/20/2013
|
06/20/2013 | |
OPR -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
OPE10 -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
OPE03 -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
OPE02 -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
On what applications should the GPD 506/P5 be used? Posted Date: 11/29/2005
|
11/29/2005 | |
On a GPD 506/P5 Bypass unit, what is the Normal/Test switch used for and when would it be needed in an operation? Posted Date: 07/13/2004
|
07/13/2004 | |
OL4 -- Fault Code Description Posted Date: 09/13/2012
|
09/13/2012 | |
OL3 -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
Showing 1 to 30 of 47 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.