P5 GPD506 Drive
FAQs
Question | Posted Date | |
---|---|---|
Which PID parameters require set-up when configuring the GPD506 / P5 drive for PID pumping applications? |
06/12/2014 | |
When using the analog output function on a GPD506/P5, how is the output scaled when output current is selected? |
06/12/2014 | |
What is the vertical and horizontal clearance specification (in inches) for mounting any of the GPD506/P5 stand alone drives? |
11/28/2005 | |
What is the purpose of a softcharge resistor and contactor in a GPD506 / P5 drive? |
11/28/2005 | |
What is SPi fault displayed? |
04/21/2014 | |
What does it mean when the drive has a RUN command and the STOP light is flashing on the drive display? |
10/27/2005 | |
UV -- Fault Code Description |
06/08/2007 | |
UV3 - Fault Code Description |
06/20/2013 | |
UV2 - Fault Code Description |
06/20/2013 | |
UV1 - Fault Code Description |
06/20/2013 | |
The P5/506 bypass panel "Fault" light is ON, but no fault code is shown on the keypad display. What's wrong? |
06/11/2014 | |
The "sleep" function can only be used when PID is enabled. If an analog (0-10VDC or 4-20mA) signal for speed reference is used, is there any way to use "sleep" without enabling PID? |
11/29/2005 | |
Specification of 12 pulse input transformer for GPD505/506- PC5/P5 series AC drive. |
06/12/2014 | |
Serial communication is lost intermittently between the building automation system (BAS) and a Lonworks board on the GPD506 / P5 drive. What might be causing this? |
06/12/2014 | |
SC - Fault Code Description |
06/08/2007 | |
RR -- Fault Code Description |
06/08/2007 | |
RH -- Fault Code Description |
06/08/2007 | |
PF - Fault Code Description |
06/08/2007 | |
OV -- Fault Code Description |
06/08/2007 | |
OV - Fault Code Description |
06/20/2013 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.