Industrial Feedback

This array of option cards can extend the flexibility and adaptability of Yaskawa AC drives. These options may be factory installed or field installed.

Encoder (PG) Feedback
A1000
P1000 V1000 V1000-4X
J1000
G7
Single Encoder - Line Driver
Provides velocity and direction feedback from an encoder. Primarily used for motor speed feedback in closed loop flux vector control. A 5 VDC buffered output is also included. Signal levels: 5 or 12 VDC differential line driver with compliments, maximum input frequency of 300 kHz, phases A and B (Z required with some custom software).
X
       
X
Single Encoder - Open Collector
This option provides velocity and direction feedback from an encoder. This is primarily used for motor speed feedback in closed loop flux vector control. A 24DC buffered output (open collector) is also included. 32 kHz maximum input frequency.
X
       
X
Dual Encoder - Line Driver
Provides velocity and direction feedback from 2 encoders. Used for 2-motor operation with standard software and with custom software titles such as Electronic Lineshaft and Motion Control. A 5 VDC buffered output is also included. Signal levels: 5 or 12 VDC differential line driver with compliments, maximum input frequency of 300 kHz, phases A and B (Z required with some custom software).
         
X