Industrial Input Output Options
This array of option cards can extend the flexibility and adaptability of Yaskawa AC drives. These options may be factory installed or field installed.
Analog Inputs | A1000 | P1000 | U1000 | V1000 | V1000-4X | J1000 | G7 | D1000 | R1000 |
---|---|---|---|---|---|---|---|---|---|
Trim Potentiometer Provides a 5 kOhm potentiometer used as dropping resistor for maximum or minimum analog input trim. | X | X | |||||||
3-15 PSI Transducer Provides interface of 3 to 15 PSI pneumatic signal and generates a proportional 4 to 20 mADC output signal to the drive. | X | ||||||||
(13 Bit + Sign) Provides interface of 3 high resolution analog inputs to the drive. Signal levels (individually selectable): 0 to +/-10 VDC (20 kOhm), 4 to 20 mADC (250 Ohm). | X | X | X | ||||||
(14 Bit) Provides interface of 2 high resolution analog inputs to the drive. Signal levels (fixed): 1 channel, 0 to 10 VDC (20 kOhm), 1 channel, 4 to 20 mADC (250 Ohm). | X | ||||||||
Isolated (13 Bit + Sign or 14 Bit) Provides interface of 3 isolated, high resolution analog inputs to the drive. Signal levels (individually selectable): 0 to +/-10 VDC (20 kOhm) at 13 Bit + Sign, 0/4 to 20 mADC (250 Ohm) at 14 Bit. | X |
Digital Inputs | A1000 | P1000 | U1000 | V1000 | V1000-4X | J1000 | G7 | D1000 | R1000 |
---|---|---|---|---|---|---|---|---|---|
120VAC Interface Provides interface of 120 VAC control logic circuits to the drive. Used for digital inputs S1 to S8. | X | X | X | X | X | X | |||
(12 or 16 Bit) Provides interface of a 12 or 16 bit digital input (binary or BCD) to the drive. | X | X | |||||||
(8, 12, or 16 Bit) Provides interface of a 16 bit digital input (binary or BCD) speed reference to the drive. Signal type is selectable by parameter setting for: Binary 16 bit, 4 digit BCD Binary 12 bit, 3 digit BCD Binary 8 bit, 2 digit BCD | X |
Analog Outputs | A1000 | P1000 | U1000 | V1000 | V1000-4X | J1000 | G7 | D1000 | R1000 |
---|---|---|---|---|---|---|---|---|---|
4-20mA Terminal Board Complete terminal board that contains two 4 to 20 mA programmable analog outputs (instead of 0 to 10 VDC). All other I/O terminals are the same. | |||||||||
(8 Bit) This option provides 2 signals for remote metering of any two of the drive's "U1" monitors. Additive to the two standard analog outputs. Signal levels (fixed): 0 to 10 VDC (20 kOhm). | X | ||||||||
Isolated (11 Bit + Sign) This option provides 2 isolated signals for remote metering of any two of the drive's U1 parameters. These are in addition to the two standard analog outputs. Signal levels (individually selectable): 0 to +/-10VDC (20kOhm), 0 to 20mADC (500Ohm max), 4 to 20mADC (500Ohm max). | X | ||||||||
(11 Bit + Sign) Provides 2 signals for remote metering of any two of the drive's "U1" monitors. Additive to the two standard analog outputs. Signal levels (individually selectable): 0 to +/-10 VDC (20 kOhm). | X | X | X | X | X | X |
Digital Outputs | A1000 | P1000 | U1000 | V1000 | V1000-4X | J1000 | G7 | D1000 | R1000 |
---|---|---|---|---|---|---|---|---|---|
(2 Channels) Provides 2 additional digital outputs for use in monitoring the status outputs of the drive. Signal levels: 2 channels, Form C, 250 VAC, 30 VDC, 1 A. | X | ||||||||
(6 Channels) Provides 6 additional digital outputs for use in monitoring the status outputs of the drive. Signal levels: 2 channels of Form A, 250 VAC, 30 VDC, 1 A and 6 channels of PHC, 48 VDC, 50 mADC, Shared Common. | X | ||||||||
(8 Channels) Provides 8 additional digital outputs for use in monitoring the status outputs of the drive. Signal levels: 2 channels of Form A, 250 VAC, 30 VDC, 1 A and 6 channels of PHC, 48 VDC, 50 mA, Shared Common. | X | X | X | X |
Node: lr2
|