Industrial Keypad
This array of option cards can extend the flexibility and adaptability of Yaskawa AC drives. These options may be factory installed or field installed.
Keypad Options | A1000 | P1000 | U1000 | V1000 | V1000-4X | J1000 | G7 | D1000 | R1000 |
---|---|---|---|---|---|---|---|---|---|
UL Rated Remote Operator Kits This option is used to extend the existing Digital Operator to the wall of a separately priced, oversized UL Type 1, 3R, 4, 4X, or 12 enclosure (IPX6 environment). Includes a faceplate bezel with digital operator carrier and membrane to cover the operator cutout in the enclosure door, a 3-foot cable, a 10-foot cable, and a 1:1 template for cutting the necessary cutouts in the enclosure. Keypad can be removed after kit installation. | X | X | X | X | X | X | X | ||
The LED Operator allows the drive to be operated from a remote location up to 3-meters. | X | X | X | X | X | X |
Copy Unit | A1000 | P1000 | U1000 | V1000 | V1000-4X | J1000 | G7 | D1000 | R1000 |
---|---|---|---|---|---|---|---|---|---|
LCD Operator Allows the drive to be operated from a remote location up to 3 meters, and provides a 16-character, 5-line alpha-numeric multi-language LCD display. Allows the user to view parameter descriptions and parameter numbers making it easy to make changes without referring to a manual. | X | X | X | ||||||
The USB Copy Unit (Y-Stick) allows the drive to connect to the USB port on a PC. It can read, copy and verify drive parameter settings from one drive to another like drive. | X | X | X | X | X | X | X |
Node: lr2
|