DriveWorks EZ Software

Applicable Product

DWEZ functionality is built in to the A1000, V1000 and U1000 so there is no need to update the firmware on your A1000, V1000 or U1000. A simple change of a parameter enables this feature.

There are two versions of DWEZ PC Software for the A1000, V1000 and U1000; Standard and Pro.

Programming
A1000/U1000 DWEZ Standard
V1000 DWEZ Standard
A1000/U1000 DWEZ Pro
V1000 DWEZ Pro
Number of available blocks
129
119
231
204
Number of block connections
20
20
100
50
Function types
5 numeric, 5 logic
5 numeric, 5 logic
20 numeric, 20 logic
10 numeric, 10 logic
Drive data
All commands, monitors, and parameters