DriveWorksEZ Software
Breadcrumb
Navigation Menu
DriveWorksEZ Software
DriveWorksEZ Software
DriveWorksEZ Industrial-YAI
AC Drive Software Customization & Programming Tool
DriveWorksEZ® (DWEZ) is a software tool that allows users to create custom logic and mathematical functions within selected Yaskawa AC drives, at no extra cost. By arranging function block icons in a visual flow chart, users can create application programs. Total drive and machine control are easily accessible with just a few mouse clicks. DriveWorksEZ offers user-friendly program monitoring, making start-up and troubleshooting fast and easy. It provides a "built-in PLC" that enables users to adapt and customize Yaskawa AC drives to their machine requirements in a quick and intuitive manner.
Supported drive series: GA800, GA500, A1000, V1000 and U1000.
TemplateWeb
eLearning Curriculum
Title/Number | File(s) | Rev Date | |
---|---|---|---|
eLearning Module: DriveWorksEZ Features and Benefits eLM.DWEZ.01 19.0MBRev Date:12/12/2016 Watch Video
|
19.0MB
|
12/12/2016 | |
eLearning Module: DriveWorksEZ Chapter 3 - DriveWorksEZ Basics eLM.DWEZ.01.DWEZBasics 59.9MBRev Date:07/01/2016
|
59.9MB
|
07/01/2016 | |
eLearning Module: DriveWorksEZ Chapter 2 - DriveWorksEZ Introduction eLM.DWEZ.01.DWEZIntro 33.5MBRev Date:07/01/2016
|
33.5MB
|
07/01/2016 | |
eLearning Module: DriveWorksEZ Chapter 8 - DWEZ Pro Tests eLM.DWEZ.01.DWEZPRO 4.0MBRev Date:07/01/2016
|
4.0MB
|
07/01/2016 | |
eLearning Module: DriveWorksEZ Chapter 1 - Downloading and Installing DWEZ Standard eLM.DWEZ.01.DwnldInstall 15.4MBRev Date:07/01/2016
|
15.4MB
|
07/01/2016 | |