GA500 Drive
FAQs
Question | Posted Date | |
---|---|---|
Why do Android mobile devices support a USB-On-the-Go (OTG) connection between DriveWizard Mobile and the Yaskawa drive, but Apple iOS devices do not? |
06/19/2022 | |
Where does the GA500 fit into Yaskawa's family of drives? |
09/26/2019 | |
When using Bluetooth, can I rename the drive so that I can more easily identify it? |
01/16/2020 | |
What motors can the GA500 operate? |
09/30/2019 | |
What keypad options are available for the GA500? |
09/30/2019 | |
What is Yaskawa DriveCloud, and what products does it support? |
06/19/2022 | |
What is the SCCR of the GA500? |
09/30/2019 | |
What is the rating of the GA500’s 24 Vdc output? |
09/30/2019 | |
What is the maximum output frequency of the GA500? |
09/27/2019 | |
What is the maximum connection distance of the Bluetooth keypad? |
09/26/2019 | |
What is the functional safety rating of the GA500? |
09/30/2019 | |
What is the design life of the GA500? |
09/26/2019 | |
What is DriveWizard Mobile, and what products does it support? |
06/19/2022 | |
What is California's Proposition 65? |
06/01/2020 | |
What documentation ships with the GA500? |
09/30/2019 | |
Is the GA500 conformal coated? |
09/30/2019 | |
I have an existing DWEZ program that was written for V1000. Can I reuse the program on the GA500? |
09/27/2019 | |
I am replacing my V1000 with a GA500. How can I convert the parameters quickly? |
09/27/2019 | |
How many monitors can I record with the data logger feature? |
09/27/2019 | |
How can I view the data that is recorded using the data logger function? |
09/27/2019 | |
How can I retrieve the data on the microSD card? |
09/27/2019 | |
How can I receive training on the GA500? |
09/30/2019 | |
Do I need to cycle power when changing communication parameters? |
09/30/2019 | |
Do I need an adapter plate when replacing a V1000 with a GA500? |
09/27/2019 | |
Does the GA500 have DC input voltage capability? |
09/30/2019 | |
Does the GA500 have a copy keypad feature? |
09/30/2019 | |
Does the GA500 automatically back up my parameters? |
09/27/2019 | |
Does GA500 offer an integrated EMC filter option? |
09/30/2019 | |
Can you use gateway mode with a mix of GA800 and GA500 drives? |
09/30/2019 | |
Can you use gateway mode with a mix of GA800, FP605, and GA500 drives? |
04/07/2022 | |
Can the standard GA800 LCD keypad be used on the GA500? |
09/30/2019 | |
Can the GA500’s standard keypad be remote mounted? |
09/30/2019 | |
Can I use the Single Phase Converter (SPC) with the GA500? |
09/30/2019 | |
Can I use the R1000 with the GA500? |
09/30/2019 | |
Can I reuse the option card that's installed on my V1000 on the GA500? Or do I need to purchase a new card? |
11/04/2019 | |
Can I program the GA500 without any type of power applied to the drive? |
09/26/2019 | |
Can I DIN rail mount the GA500? |
09/30/2019 | |
Can I connect my smartphone or tablet to the GA500? |
09/30/2019 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.