GA501 Drive
Breadcrumb
Navigation Menu
GA501 Drive
GA501 Drive
GA501 Drive - YAI

1/6 – 40 HP
The GA501 Industrial AC Microdrive with built-in Ethernet is engineered to easily handle nearly any application. Designed with sustainability, flexibility, and ease of use in mind, it simplifies even the most demanding tasks while delivering consistent, high-quality performance.
The GA501 includes built-in Ethernet communication, supporting EtherNet/IPâ„¢, Modbus TCP/IP, and PROFINET, enabling seamless network integration without additional option cards.
With intuitive interaction and world-class quality, the GA501 is the drive you can rely on for dependable, long-term operation.
TemplateWeb
Network Communications
GA501 - Options
The following protocols are embedded in the GA501. No additional options or hardware is required.
| Network Protocol | Drive Connection |
|---|---|
| EtherNet/IP | EMBEDDED |
| PROFINET | EMBEDDED |
| Modbus TCP/IP | EMBEDDED |
| EtherCAT | EMBEDDED |
| BACnet/IP | EMBEDDED |
| MECHATROLINK-4 | EMBEDDED |
Node: dxpprd02:8080



























