J7 Drive
FAQs
Question | Posted Date | |
---|---|---|
How do I enter the Run Command from the control circuit terminals? |
11/28/2005 | |
How can the gain be changed for an Analog Input? |
09/13/2012 | |
How can I set this AC drive so my motor can't run below 20hz? Is it the Frequency min. parameter? |
06/12/2014 | |
Does installation of an AC Drive near a large capacitor bank (power-factor correction) require special consideration? |
10/27/2005 | |
Can the keypad from J7 Drive be removed and installed at a remote location? If yes what is the part no. of the cable and what is the distance it can support? |
06/11/2014 | |
Can the J7 Drive be used with a single-phase, 100V input? |
11/28/2005 | |
Can output current be monitored via Analog Output? |
06/20/2013 | |
Can multiple motors be used with a single inverter? |
06/20/2013 | |
Can a J7 Drove fault be indicated by a drive relay output signal? |
06/20/2013 | |
Can a Dynamic Braking resistor be installed on a J7 Drive? |
10/11/2004 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.