V1000-4X Drive
Breadcrumb
Navigation Menu
V1000-4X Drive
V1000-4X Drive
V1000-4X Drive - YAIALL
1/2 - 25 HP
The V1000-4X is a version of the standard V1000 in an integral enclosure that meets NEMA type 4X/12 indoor use requirements, UL type 4X/12 standards, and the IP66 rating of IEC 529. This enclosure provides the protection required in tough washdown or dust-tight environments, common in Food and Beverage Processing, Packaging, Metal Machining, Woodworking, Pumping, Refrigeration, and Printing. The enclosure is coated to protect against the harmful effects of sanitizing chemicals commonly used in food industries. Washdown - Dust Tight!
TemplateWeb
Application Information
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Introduction to Energy Saving Control AN.V1000.02 157KBRev Date:12/01/2008
|
157KB
|
12/01/2008 | |
AC Permanent Magnet Motor Control AN.V1000.03 367KBRev Date:01/28/2009
|
367KB
|
01/28/2009 | |
Application Overview Industrial Conveyor AO.AFD.51 80KBRev Date:07/26/2013
|
80KB
|
07/26/2013 | |
Application Overview Mixer Application AO.AFD.52 110KBRev Date:12/08/2010
|
110KB
|
12/08/2010 | |
Application Overview Screw Feeder AO.AFD.53 119KBRev Date:12/08/2010
|
119KB
|
12/08/2010 | |