V1000-4X Drive
Breadcrumb
Navigation Menu
V1000-4X Drive
V1000-4X Drive
V1000-4X Drive - YAIALL
1/2 - 25 HP
The V1000-4X is a version of the standard V1000 in an integral enclosure that meets NEMA type 4X/12 indoor use requirements, UL type 4X/12 standards, and the IP66 rating of IEC 529. This enclosure provides the protection required in tough washdown or dust-tight environments, common in Food and Beverage Processing, Packaging, Metal Machining, Woodworking, Pumping, Refrigeration, and Printing. The enclosure is coated to protect against the harmful effects of sanitizing chemicals commonly used in food industries. Washdown - Dust Tight!
TemplateWeb
Application Information
Showing 16 to 20 of 35 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Application Report Variable Frequency Drives AR.AFD.01 166KBRev Date:10/01/2006 |
166KB
|
10/01/2006 | |
Application Report VFD Load Profiles AR.AFD.02 103KBRev Date:10/01/2006
|
103KB
|
10/01/2006 | |
Application Report Adjustable Frequency Principles AR.AFD.03 144KBRev Date:10/01/2006 |
144KB
|
10/01/2006 | |
Application Report AC Drives Characteristics AR.AFD.04 186KBRev Date:10/01/2006 |
186KB
|
10/01/2006 | |
Application Report Long Motor Leads AR.AFD.05 297KBRev Date:10/01/2006
|
297KB
|
10/01/2006 | |
Showing 16 to 20 of 35 entries.