V1000-4X Drive
Breadcrumb
Navigation Menu
V1000-4X Drive
V1000-4X Drive
V1000-4X Drive - YAIALL
1/2 - 25 HP
The V1000-4X is a version of the standard V1000 in an integral enclosure that meets NEMA type 4X/12 indoor use requirements, UL type 4X/12 standards, and the IP66 rating of IEC 529. This enclosure provides the protection required in tough washdown or dust-tight environments, common in Food and Beverage Processing, Packaging, Metal Machining, Woodworking, Pumping, Refrigeration, and Printing. The enclosure is coated to protect against the harmful effects of sanitizing chemicals commonly used in food industries. Washdown - Dust Tight!
TemplateWeb
Application Information
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Application Report Combination Motor Starter Interconnection AR.MOTOR.03 122KBRev Date:10/01/2006
|
122KB
|
10/01/2006 | |
Application Report Glass Container AR.PACKAGING.01 104KBRev Date:10/01/2006
|
104KB
|
10/01/2006 | |
Application Report Snack Food Package Collator AR.PACKAGING.02 103KBRev Date:10/01/2006 |
103KB
|
10/01/2006 | |
Application Report Textile Facility Rebuild AR.TEXTILE.01 1.1MBRev Date:10/01/2006
|
1.1MB
|
10/01/2006 | |
Application Report Carpet Fiber Winder AR.WINDER.03 124KBRev Date:10/01/2006 |
124KB
|
10/01/2006 | |