V7 Drive
Breadcrumb
Navigation Menu
V7 Drive
V7 Drive
V7 Drive - YAI
1/8 - 10 HP
The V7 was a low cost, high performance compact drive, operable in V/f or Open Loop Vector mode. In addition to good speed regulation, open loop vector control also provided higher torque at lower speeds. The V7 was ideally suited for applications such as conveyors, grinders, centrifuges, pumps, fans,blowers, machine tools, packaging, food processing, and commercial laundry.
The V7 / Configured package provided a V7 in a NEMA 1 or NEMA type12 enclosure, with space for several commonly used options, such as reactors, input filters, circuit breakers, etc.
The V7 Drive is a Legacy product and is no longer promoted in the Americas. Earlier versions of this product were named GPD 315/V7, GPD 315 or VS Mini V7.
TemplateWeb
FAQs
Showing 41 to 50 of 50 entries.
Question | Posted Date | |
---|---|---|
Can the V7 provide an analog output signal programmed for motor output current? Posted Date: 06/20/2013
|
06/20/2013 | |
Can the speed reference to a V7 Drive be switched 'on the fly' between run and jog? Posted Date: 07/13/2004
|
07/13/2004 | |
Can the PID in the V7 Drive be used for positioning? Posted Date: 10/09/2014
|
10/09/2014 | |
Can the operator on the V7 Drive be removed and remotely mounted? Posted Date: 10/27/2005
|
10/27/2005 | |
Can multiple motors be used with a single inverter? Posted Date: 06/20/2013
|
06/20/2013 | |
Can a negative speed reference be used to command the drive to reverse direction when using the Profibus option? Posted Date: 01/10/2003
|
01/10/2003 | |
Can a motor with less capacity than the capacity of the V7 Drive be used? Posted Date: 06/20/2013
|
06/20/2013 | |
Can a Dynamic Braking resistor be installed on a J7 Drive? Posted Date: 10/11/2004
|
10/11/2004 | |
CAL -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
bb -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
Showing 41 to 50 of 50 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.