V7 Drive
Breadcrumb
Navigation Menu
V7 Drive
V7 Drive
V7 Drive - YAI
1/8 - 10 HP
The V7 was a low cost, high performance compact drive, operable in V/f or Open Loop Vector mode. In addition to good speed regulation, open loop vector control also provided higher torque at lower speeds. The V7 was ideally suited for applications such as conveyors, grinders, centrifuges, pumps, fans,blowers, machine tools, packaging, food processing, and commercial laundry.
The V7 / Configured package provided a V7 in a NEMA 1 or NEMA type12 enclosure, with space for several commonly used options, such as reactors, input filters, circuit breakers, etc.
The V7 Drive is a Legacy product and is no longer promoted in the Americas. Earlier versions of this product were named GPD 315/V7, GPD 315 or VS Mini V7.
TemplateWeb
Manuals
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Installation Guide for Making Yaskawa Drives Conform with the EMC Directive IG.EZZ006543 353KBRev Date:04/04/2002
|
353KB
|
04/04/2002 | |
Installation Guide for V7 and V74X IG.V7.01 912KBRev Date:11/01/2006
|
912KB
|
11/01/2006 | |
Product Transition Guide, V7 to V1000 PL.V1000.01 1.4MBRev Date:04/01/2009
|
1.4MB
|
04/01/2009 | |
Technical Manual for V7 and V74X Drives TM.V7.01 2.2MBRev Date:04/01/2006 |
2.2MB
|
04/01/2006 | |
V7 High Carrier Frequency 14.5kHz Software Technical Manual TM.V7SW.025 14KBRev Date:07/01/2004 |
14KB
|
07/01/2004 | |