V74X Drive
Breadcrumb
Navigation Menu
V74X Drive
V74X Drive
V74X Drive - YAI
1/8 - 15 HP
The V74X Drive was low cost, compact, and operable in V/f or Open Loop Vector mode. In addition to good speed regulation, open loop vector control also provided higher torque at lower speeds. The V74X was ideally suited for applications such as conveyors, grinders, centrifuges, pumps, fans,blowers, machine tools, packaging, food processing, and commercial laundry.
TemplateWeb
FAQs
Showing 31 to 44 of 44 entries.
Question | Posted Date | |
---|---|---|
F01 -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
F00 -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
EF -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
Do Yaskawa drives have a lock-out prohibiting setting or changing of parameters? Posted Date: 06/08/2007
|
06/08/2007 | |
Does the Modbus port on the V7 Drive need a termination resistor? Posted Date: 10/27/2005
|
10/27/2005 | |
Does installation of an AC Drive near a large capacitor bank (power-factor correction) require special consideration? Posted Date: 10/27/2005
|
10/27/2005 | |
Can the V7 provide an analog output signal programmed for motor output current? Posted Date: 06/20/2013
|
06/20/2013 | |
Can the speed reference to a V7 Drive be switched 'on the fly' between run and jog? Posted Date: 07/13/2004
|
07/13/2004 | |
Can the PID in the V7 Drive be used for positioning? Posted Date: 10/09/2014
|
10/09/2014 | |
Can multiple motors be used with a single inverter? Posted Date: 06/20/2013
|
06/20/2013 | |
Can a negative speed reference be used to command the drive to reverse direction when using the Profibus option? Posted Date: 01/10/2003
|
01/10/2003 | |
Can a motor with less capacity than the capacity of the V7 Drive be used? Posted Date: 06/20/2013
|
06/20/2013 | |
Can a Dynamic Braking resistor be installed on a J7 Drive? Posted Date: 10/11/2004
|
10/11/2004 | |
bb -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
Showing 31 to 44 of 44 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.