iQpump 7 Series
Breadcrumb
Navigation Menu
iQpump 7 Series
iQpump 7 Series
iQpump 7 Series - YAI
5 - 500 HP, NEMA 1
The iQpump (P7U) was a variable torque AC drive, designed specifically for Simplex and Multiplex pumping applications. The pump applications include Booster Systems, Submersible Deep Well, Fluid Storage Tanks, Metering Pumps, Commercial and Residential Irrigation Systems.
TemplateWeb
Mechanical-2D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dimensions Enclosure, NEMA 1 or 12, Wall-Mount, Single Door, External Heatsink, with Add-on box. DD.AFD.087.01.AO 103KB 8.0MB 144KBRev Date:08/20/2004
|
103KB
8.0MB 144KB |
08/20/2004 | |
Dimensions Enclosure, NEMA 1 or 12, Wall Mount, Single Door, External Heatsink with Main Input Circuit Breaker DD.AFD.088.01 99KB 10.6MB 136KBRev Date:08/20/2004
|
99KB
10.6MB 136KB |
08/20/2004 | |
Dimensions Enclosure, NEMA 1 or 12, Wall-Mount, External Heatsink, with Add-on Box DD.AFD.088.01.AO 108KB 12.5MB 143KBRev Date:08/20/2004
|
108KB
12.5MB 143KB |
08/20/2004 | |
Dimensions Enclosure, NEMA 1 or 12, Floor Mount, Single Door, External Heatsink DD.AFD.091.01 87KB 114KB 1.5MBRev Date:08/20/2004
|
87KB
114KB 1.5MB |
08/20/2004 | |
Dimensions Enclosure, NEMA 3R, Floor Mount, Single Door DD.AFD.189.01 356KB 168KBRev Date:09/26/2007
|
356KB
168KB |
09/26/2007 | |
Dimensions Enclosure, NEMA 3R, Floor Mount, Double Door DD.AFD.190.01 401KB 155KBRev Date:09/27/2007
|
401KB
155KB |
09/27/2007 | |
Dimensions Enclosure, NEMA 3R, Wall Mount, Single Door DD.AFD.198.01 298KB 520KB 557KBRev Date:10/29/2009
|
298KB
520KB 557KB |
10/29/2009 | |
Dimensions Enclosure, NEMA 3R, Wall Mount, Single Door DD.AFD.199.01 332KB 778KB 215KBRev Date:10/30/2009
|
332KB
778KB 215KB |
10/30/2009 | |
Leg Stand Mounting Option Dimensions DD.AFD.200.01 722KB 1.2MBRev Date:09/16/2009
|
722KB
1.2MB |
09/16/2009 | |
Dimension Drawing for P7 drive Frame Size 10 for CIMR-P7U2055 to 2075, 4075 to 4090) DD.P7.FR10.IP00.01 221KB 1.4MBRev Date:06/06/2005
|
221KB
1.4MB |
06/06/2005 | |