
iQpump Micro Configured
Features
Performance Features
Configured NEMA 3R:
- Ratings: 1 to 25 HP; 240VAC
- 1 to 25 HP; 480VAC
Service Conditions
- Ambient service temperature:
- NEMA 3R: -10°C to 40°C (14°F to 104°F)
- Ambient storage temperature -20°C to 70°C (-4°F to 158°F)
- Humidity: 0% to 95%, non-condensing
- Altitude: to 1000 meters (3300 feet); higher by derating
- Vibration: 0.33 mm (10 to 20 Hz), 0.22 G (20 to 55 Hz)
- 100 vAIC panel interrupting rating
Standard Features
- Line input power disconnect
- Line input fuses for drive panel branch circuit protection
- door-mounted drive digital keypad
- Lockable door latch
- Lifting lugs
Standard and Reliability
- UL 508A (Industrial Control Panels)
- UL, cUL listed
Configured Options
- NEMA 3R
- Input disconnect
- Input fuses
- Line/load reactors
- Door-mounted operator controls
- Surge suppressor
- Space heater
- 50°C ambient
Node: lr2
|