
iQpump Micro Configured
Enclosures
Enclosure Solutions | Standard1 | Configured2 |
---|---|---|
NEMA Type 1 ... For mounting outside of an enclosure in a clean environment. Provides a degree of protection against incidental contact. NEMA 1 parts can be removed to use as Protected Chassis / IP00 version. | X | |
NEMA 4X ... Provides a degree of protection against dust, dirt, fibers, and dripping non-corrosive liquid. | X | |
NEMA Type 3R ... Enclosure for outdoor use to provide a degree of protection against falling rain or sleet. The enclosure will not be damaged by the formation of ice. Some degree of protection against dust is provided. Heatsink debris shield is included. A two or three-point latch is standard. Options include space heater, surge supressor, and removable mounting feet. | X |
- Standard: Unpackaged Drive
- Configured: Pre-engineered drive package, available with popular options.
- Engineered: Custom drive package
- Bypass: Custom drive package
Node: lr1
|