
iQpump Micro Configured
Keypads & Cables
USB Copy Unit (Y-Stick) | Model Number & Mounting Location | Installation Guide & Technical Manual | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]()
![]() Note: This driver is required to be installed on the PC before the Y-stick can be used. | JVOP-181 RJ-45 Keypad Port | IG.V1000.01 TOBPC73060025 | ||||||||||||
CopyUnitManager PC Software CopyUnitManager is a PC software program that works along with the Y-Stick Copy Unit (JVOP-181) that allows the user to transfer and save parameter files from the Y-Stick to a PC and vice versa. The CopyUnitManager software can be used to save parameter files for a variety of drive sizes and parameter configurations. Simply configure the drive parameters, transfer them to the Y-Stick Copy Unit, then save them to your PC for backup or for quickly downloading multiple drives. System Requirements
|
Operators | Model Number | Manual | ||||||
---|---|---|---|---|---|---|---|---|
Digital Operator, LCD The LCD Digital Operator is only needed if the original keypad is lost or damaged. This option is the standard digital operator found on the drive (JVOP-183) providing RTC, HOA, LCD keypad display, 5 lines x 16 characters, backlit, 7 languages, Copy function. Mounts to RJ-45 keypad port. UOP000016 Kit Contents:
| UOP000016 JVOP-183 Mounts to RJ-45 keypad port | TOEPYAIP1W01 | ||||||
UL Rated Remote Outdoor Operator / Mounting Kit This option provides all you will need to remotely mount an iQpump1000 Digital Operator to the door/wall of a separately priced, oversized UL Type 1, 3R, 4, 4X, or 12 enclosure (IPX6 environment). This kit includes: One JVOP-183R Digital Operator providing RC, HOA, and outdoor rated LCD display, a faceplate bezel with digital operator cutout in the enclosure door, a 3-foot cable, a 10-foot cable, and a 1:1 template for cutting the necessary cutouts in the enclosure. Mounting hardware included. Kepad can be removed after kit installation. Connects to RJ-45 port and mounts to enclosure wall. | UOP000017 (Yaskawa Logo Faceplate Membrane). | TOEPYEAOPT02 | ||||||
UOP000019 (Blank Faceplate Membrane). | ||||||||
LCD Keypad Installation Set A (Remote Operator Mounting Bracket Kit). This is a bracket to which the LCD Digital Remote Operator (JVOP-183) attaches, and has (4) threaded holes and screws to attach to the cover of an enclosure. The kit contains (2) screws to mount the operator to the bracket and (4) screws to attach the bracket to the enclosure. | EZZ020642A (Blank Membrane) Mounts to keypad port and enclosure door. | TOEPYEAOPT02 | ||||||
LCD Keypad Installation Set B (Remote Operator Mounting Bracket Kit). Contains a similar bracket that the keypad attaches to and has non-threaded holes for mounting to an enclosure that has the screws attached to the enclosure already. The kit contains (2) screws to mount the keypad to the bracket and (4) nuts to attach the bracket to the customer supplied screws attached to the enclosure. | EZZ020642B | |||||||
Operator Kits, NEMA Type 3R/4X. This option is used to extend an LCD or LED Digital Remote Operator to the wall of a separately priced, oversized UL Type 3R, 4, 4X or 12 enclosure (IPX6 environment). Price includes a faceplate bezel with digital operator brackets and membrane to cover the operator cutout in the enclosure door, a 3-foot cable, a 10-foot cable, and a 1.1 template for cutting the necessary cutouts in the enclosure. Keypad can be removed after kit installation. Designed for use with the LCD Operator JVOP-183 or the LCD Operator JVOP-183R, sold separately. Connects to RJ-45 port and mounts to enclosure wall. | UUX000526 (Black Membrane) | Keypad Template (UDM00236) | ||||||
UUX000527 (Yaskawa Logo Membrane) | ||||||||
Overlay, Keypad, Self-Adhesive. This membrane is used to cover the operator cutout in the enclosure door to which the keypad has been remotely mounted. | UNP00233-3 | |||||||
UNP00233-5 | ||||||||
Key Pad Adapter Kit. This kit can be used when a "new" iQpump1000 key pad is replacing an "old style" key pad used with P7-based iQpump drives. This kit will allow enclosure door mounted key pad to be upgraded from P7 style to the iQpump1000 style digital key pad. | UUX000922 |
Cables | Model Number |
---|---|
Remote Operator Cable These cables are used to connect the Remote LCD Digital Operator (JVOP-180) or Remote LED Operator (JVOP-182). They are available in one (1) or three (3) meter lengths. | UWR0051 (1 meter) |
UWR0052 (3 meter) | |
PC Interface Cable This 6-foot cable interconnects the drive keypad port to the 9-pin communication port on a PC. This cable is used in conjunction with DriveWizard Industrial software. | UWR00468-2 |
USB Interface Cable This 10-foot male USB-A to male USB-B cable provides a USB-to-USB connection from PC to the drive. | UWR-00638 |
Flash Write Cable This 6-foot cable connects a PC's 9-pin serial port to the drive's keypad port for updating the drive's firmware, flashing with custom firmware, or updating a network communication option board. It is used with the Flash Tool feature of the DriveWizard Industrial software. | UWR-01076-1 |
Cables | Model Number |
---|---|
Operator Cable, Remote These cables are used to connect the Remote LCD Digital Operator (JVOP-183). They are available in one (1) or three (3) meter lengths. | UWR0051 (1m), UWR0052 (3m) |
PC Interface Cable This 6-foot cable interconnects the drive keypad port to the 9-pin communication port on a PC. This cable is used in conjunction with DriveWizard Industrial software. | UWR00468-2 |
Flash Write Cable This 6-foot cable connects a PC's 9-pin serial port to the drive's keypad port for updating the drive's firmware, flashing with custom firmware, or updating a network communication option board. It is used with the Flash Tool feature of the DriveWizard Industrial software. | UWR01076-1 |
Node: lr2
|