iQpump Micro
Breadcrumb
Navigation Menu
iQpump Micro
iQpump Micro
iQpump Micro - YAIALL
The Intelligent Pump Drive
Yaskawa designed the iQpump Micro with pump service operators and pump system owners in mind. iQpump Micro offers ease of setup and comprehensive pump and motor protection features.
The integrated pump specific software and set up parameters allow the operator to program control values for a wide range of applications. The iQpump Micro will automatically adjust pump operating conditions, as the process variables change while still maintaining optimum pump performance and protection.
iQpump Micro can also replace rotary phase converters when converting from a single-phase to a three-phase pump motor.
TemplateWeb
Tech Docs
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Technical Tip: How to Optimize the Anti-No-Flow Feature (ANF) on iQpump Drives TN.iQp.02 203KBRev Date:07/08/2015
|
203KB
|
07/08/2015 | |
Technical Tip: How to Connect and Troubleshoot Transducer Feedback TN.iQp.03 769KBRev Date:07/08/2015
|
769KB
|
07/08/2015 | |
Technical Tip: Single Phase Foldback Function TN.iQp.05 286KBRev Date:10/14/2016
|
286KB
|
10/14/2016 | |
iQpump Micro Nameplate Data UDA00993 91KBRev Date:11/07/2014 |
91KB
|
11/07/2014 | |
Customer Connection Table: iQpump Micro Configured, Type 3R UDE00465 79KBRev Date:11/04/2014 |
79KB
|
11/04/2014 | |