iQpump605 Enclosed Bypass
Breadcrumb
Navigation Menu
iQpump605 Enclosed Bypass
iQpump605 Enclosed Bypass
iQpump605 Enclosed Bypass - YAI

1 HP to 250 HP Bypass Packages
The iQpump605 Enclosed bypass package offers an iQpump605 drive in a UL Type 1, 12, or 3R in a cabinet with a standard circuit breaker and components to run the pump across the line to keep water flowing. There is room for additional options like filters and/or surge suppressors. Its rugged design is suitable for any indoor (1, 12) or outdoor (3R) environment.
TemplateWeb
Rating Details & Drawings
iQpump605 Enclosed Bypass - Overview
UL Type 1: 208V | 240V | 480V
UL Type 12: 208V | 240V | 480V
UL Type 3R: 208V | 240V | 480V
The physical dimensions, weight, and outline drawing are based on the base package and subject to change based on the power options that are selected. Please contact your regional drives specialist with your exact configuration to determine actual dimensions and weight.
208V UL Type 1 Bypass Models
|
Model Number
|
Normal Duty Output
|
Physical Dimensions (in.)2
|
Weight
(lbs.)1 |
Outline Drawing
|
|||
|---|---|---|---|---|---|---|---|
|
HP
|
Amps
|
H
|
W
|
D
|
|||
|
Q6B1D004
|
1
|
4.6
|
25.9
|
15.7
|
15.6
|
95
|
|
|
Q6B1D007
|
2
|
7.5
|
|||||
|
Q6B1D010
|
3
|
10.6
|
|||||
|
Q6B1D016
|
5
|
16.7
|
|||||
|
Q6B1D024
|
7.5
|
24.2
|
33.9
|
18.7
|
17.6
|
120
|
|
|
Q6B1D030
|
10
|
30.8
|
125
|
||||
|
Q6B1D046
|
15
|
46.2
|
37.1
|
20.7
|
18.5
|
155
|
|
|
Q6B1D059
|
20
|
59.4
|
160
|
||||
|
Q6B1D074
|
25
|
74.8
|
42.1
|
25.6
|
18.8
|
235
|
|
|
Q6B1D088
|
30
|
88
|
245
|
||||
|
Q6B1D114
|
40
|
114
|
255
|
||||
|
Q6B1D143
|
50
|
143
|
53.1
|
33.7
|
20.5
|
440
|
|
|
Q6B1D169
|
60
|
169
|
445
|
||||
|
Q6B1D211
|
75
|
211
|
87
|
42
|
33.5
|
770
|
|
|
Q6B1D273
|
100
|
273
|
810
|
||||
- This data represents the enclosure assembly weight only, not shipping weight.
- Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions.
240V UL Type 1 Bypass Models
|
Model Number
|
Normal Duty Output
|
Physical Dimensions (in.)2
|
Weight
(lbs.)1 |
Outline Drawing
|
|||
|---|---|---|---|---|---|---|---|
|
HP
|
Amps
|
H
|
W
|
D
|
|||
|
Q6B1A004
|
1
|
4.2
|
25.9
|
15.7
|
15.6
|
95
|
|
|
Q6B1A006
|
2
|
6.8
|
|||||
|
Q6B1A009
|
3
|
9.6
|
|||||
|
Q6B1A015
|
5
|
15.2
|
|||||
|
Q6B1A022
|
7.5
|
22
|
33.9
|
18.7
|
17.6
|
120
|
|
|
Q6B1A028
|
10
|
28
|
125
|
||||
|
Q6B1A042
|
15
|
42
|
37.1
|
20.7
|
18.5
|
155
|
|
|
Q6B1A054
|
20
|
54
|
160
|
||||
|
Q6B1A068
|
25
|
68
|
42.1
|
25.6
|
18.8
|
235
|
|
|
Q6B1A080
|
30
|
80
|
245
|
||||
|
Q6B1A104
|
40
|
104
|
255
|
||||
|
Q6B1A130
|
50
|
130
|
53.1
|
33.7
|
20.5
|
440
|
|
|
Q6B1A154
|
60
|
154
|
445
|
||||
|
Q6B1A192
|
75
|
192
|
87.0
|
42.0
|
33.5
|
770
|
|
|
Q6B1A248
|
100
|
248
|
810
|
||||
- This data represents the enclosure assembly weight only, not shipping weight.
- Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions.
480V UL Type 1 Bypass Models
|
Model Number
|
Normal Duty Output
|
Physical Dimensions (in.)2
|
Weight
(lbs.)1 |
Outline Drawing
|
|||
|---|---|---|---|---|---|---|---|
|
HP
|
Amps
|
H
|
W
|
D
|
|||
|
Q6B1B002
|
1
|
2.1
|
25.9
|
15.7
|
15.6
|
95
|
|
|
Q6B1B003
|
2
|
3.4
|
|||||
|
Q6B1B004
|
3
|
4.8
|
|||||
|
Q6B1B007
|
5
|
7.6
|
95
|
||||
|
Q6B1B011
|
7.5
|
11
|
|||||
|
Q6B1B014
|
10
|
14
|
|||||
|
Q6B1B021
|
15
|
21
|
33.9
|
18.7
|
17.6
|
120
|
|
|
Q6B1B027
|
20
|
27
|
125
|
||||
|
Q6B1B034
|
25
|
34
|
130
|
||||
|
Q6B1B040
|
30
|
40
|
37.1
|
20.7
|
18.5
|
155
|
|
|
Q6B1B052
|
40
|
52
|
165
|
||||
|
Q6B1B065
|
50
|
65
|
175
|
||||
|
Q6B1B077
|
60
|
77
|
42.1
|
25.6
|
18.8
|
245
|
|
|
Q6B1B096
|
75
|
96
|
260
|
||||
|
Q6B1B124
|
100
|
124
|
270
|
||||
|
Q6B1B156
|
125
|
156
|
53.1
|
33.7
|
20.5
|
450
|
|
|
Q6B1B180
|
150
|
180
|
87.0
|
42.0
|
33.5
|
770
|
|
|
Q6B1B240
|
200
|
240
|
800
|
||||
|
Q6B1B302
|
250
|
302
|
825
|
||||
- This data represents the enclosure assembly weight only, not shipping weight.
- Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions
208V UL Type 12 Bypass Models
|
Model Number
|
Normal Duty Output
|
Physical Dimensions (in.)2
|
Weight
(lbs.)1 |
Outline Drawing
|
|||
|---|---|---|---|---|---|---|---|
|
HP
|
Amps
|
H
|
W
|
D
|
|||
|
Q6B2D004
|
1
|
4.6
|
27.1
|
18.3
|
18.8
|
110
|
|
|
Q6B2D007
|
2
|
7.5
|
|||||
|
Q6B2D010
|
3
|
10.6
|
|||||
|
Q6B2D016
|
5
|
16.7
|
|||||
|
Q6B2D024
|
7.5
|
24.2
|
34.1
|
19.3
|
18.9
|
130
|
|
|
Q6B2D030
|
10
|
30.8
|
135
|
||||
|
Q6B2D046
|
15
|
46.2
|
37.3
|
24.5
|
19.0
|
180
|
|
|
Q6B2D059
|
20
|
59.4
|
|||||
|
Q6B2D074
|
25
|
74.8
|
43.6
|
26.3
|
21.4
|
255
|
|
|
Q6B2D088
|
30
|
88
|
270
|
||||
|
Q6B2D114
|
40
|
114
|
280
|
||||
|
Q6B2D143
|
50
|
143
|
55.0
|
33.3
|
26.3
|
460
|
|
|
Q6B2D169
|
60
|
169
|
465
|
||||
|
Q6B2D211
|
75
|
211
|
85.4
|
41.3
|
34.4
|
780
|
|
|
Q6B2D273
|
100
|
273
|
825
|
||||
- This data represents the enclosure assembly weight only, not shipping weight.
- Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions
240V UL Type 12 Bypass Models
|
Model Number
|
Normal Duty Output
|
Physical Dimensions (in.)2
|
Weight
(lbs.)1 |
Outline Drawing
|
|||
|---|---|---|---|---|---|---|---|
|
HP
|
Amps
|
H
|
W
|
D
|
|||
|
Q6B2A004
|
1
|
4.2
|
27.1
|
18.3
|
18.8
|
110
|
|
|
Q6B2A006
|
2
|
6.8
|
|||||
|
Q6B2A009
|
3
|
9.6
|
|||||
|
Q6B2A015
|
5
|
15.2
|
|||||
|
Q6B2A022
|
7.5
|
22
|
34.1
|
19.3
|
18.9
|
130
|
|
|
Q6B2A028
|
10
|
28
|
|||||
|
Q6B2A042
|
15
|
42
|
37.3
|
24.5
|
19.0
|
180
|
|
|
Q6B2A054
|
20
|
54
|
|||||
|
Q6B2A068
|
25
|
68
|
43.6
|
26.3
|
21.4
|
255
|
|
|
Q6B2A080
|
30
|
80
|
|||||
|
Q6B2A104
|
40
|
104
|
275
|
||||
|
Q6B2A130
|
50
|
130
|
55.0
|
33.3
|
26.3
|
450
|
|
|
Q6B2A154
|
60
|
154
|
465
|
||||
|
Q6B2A192
|
75
|
192
|
85.4
|
41.3
|
34.4
|
770
|
|
|
Q6B2A248
|
100
|
248
|
805
|
||||
- This data represents the enclosure assembly weight only, not shipping weight.
- Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions
480V UL Type 12 Bypass Models
|
Model Number
|
Normal Duty Output
|
Physical Dimensions (in.)2
|
Weight
(lbs.)1 |
Outline Drawing
|
|||
|---|---|---|---|---|---|---|---|
|
HP
|
Amps
|
H
|
W
|
D
|
|||
|
Q6B2B002
|
1
|
2.1
|
27.1
|
18.3
|
18.8
|
110
|
|
|
Q6B2B003
|
2
|
3.4
|
|||||
|
Q6B2B004
|
3
|
4.8
|
|||||
|
Q6B2B007
|
5
|
7.6
|
|||||
|
Q6B2B011
|
7.5
|
11
|
|||||
|
Q6B2B014
|
10
|
14
|
|||||
|
Q6B2B021
|
15
|
21
|
34.1
|
19.3
|
18.9
|
130
|
|
|
Q6B2B027
|
20
|
27
|
135
|
||||
|
Q6B2B034
|
25
|
34
|
170
|
||||
|
Q6B2B040
|
30
|
40
|
37.3
|
24.5
|
19.0
|
180
|
|
|
Q6B2B052
|
40
|
52
|
185
|
||||
|
Q6B2B065
|
50
|
65
|
195
|
||||
|
Q6B2B077
|
60
|
77
|
43.6
|
26.3
|
21.4
|
260
|
|
|
Q6B2B096
|
75
|
96
|
285
|
||||
|
Q6B2B124
|
100
|
124
|
295
|
||||
|
Q6B2B156
|
125
|
156
|
55.0
|
33.3
|
26.3
|
470
|
|
|
Q6B2B180
|
150
|
180
|
85.4
|
41.3
|
34.4
|
780
|
|
|
Q6B2B240
|
200
|
240
|
810
|
||||
|
Q6B2B302
|
250
|
302
|
835
|
||||
- This data represents the enclosure assembly weight only, not shipping weight.
- Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions
208V UL Type 3R Bypass Models
|
Model Number
|
Normal Duty Output
|
Physical Dimensions (in.)2
|
Weight
(lbs.)1 |
Outline Drawing
|
|||
|---|---|---|---|---|---|---|---|
|
HP
|
Amps
|
H
|
W
|
D
|
|||
|
Q6B3D016
|
5
|
16.7
|
39.2
|
18.6
|
18.2
|
130
|
|
|
Q6B3D024
|
7.5
|
24.2
|
|||||
|
Q6B3D030
|
10
|
30.8
|
135
|
||||
|
Q6B3D046
|
15
|
46.2
|
44.2
|
20.6
|
20.2
|
155
|
|
|
Q6B3D059
|
20
|
59.4
|
|||||
|
Q6B3D074
|
25
|
74.8
|
49.2
|
26.6
|
22.2
|
265
|
|
|
Q6B3D088
|
30
|
88
|
|||||
|
Q6B3D114
|
40
|
114
|
61.2
|
38.6
|
25.2
|
365
|
|
|
Q6B3D143
|
50
|
143
|
490
|
||||
|
Q6B3D169
|
60
|
169
|
495
|
||||
|
Q6B3D211
|
75
|
211
|
93.5
|
43.6
|
48.6
|
755
|
|
|
Q6B3D273
|
100
|
273
|
775
|
||||
- This data represents the enclosure assembly weight only, not shipping weight.
- Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions
240V UL Type 3R Bypass Models
|
Model Number
|
Normal Duty Output
|
Physical Dimensions (in.)2
|
Weight
(lbs.)1 |
Outline Drawing
|
|||
|---|---|---|---|---|---|---|---|
|
HP
|
Amps
|
H
|
W
|
D
|
|||
|
Q6B3A015
|
5
|
15.2
|
39.2
|
18.6
|
18.2
|
130
|
|
|
Q6B3A022
|
7.5
|
22
|
|||||
|
Q6B3A028
|
10
|
28
|
135
|
||||
|
Q6B3A042
|
15
|
42
|
44.2
|
20.6
|
20.2
|
155
|
|
|
Q6B3A054
|
20
|
54
|
|||||
|
Q6B3A068
|
25
|
68
|
49.2
|
26.6
|
22.2
|
265
|
|
|
Q6B3A080
|
30
|
80
|
|||||
|
Q6B3A104
|
40
|
104
|
365
|
||||
|
Q6B3A130
|
50
|
130
|
61.2
|
38.6
|
25.2
|
490
|
|
|
Q6B3A154
|
60
|
154
|
495
|
||||
|
Q6B3A192
|
75
|
192
|
93.5
|
43.6
|
48.6
|
755
|
|
|
Q6B3A248
|
100
|
248
|
775
|
||||
- This data represents the enclosure assembly weight only, not shipping weight.
- Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions
480V UL Type 3R Bypass Models
|
Model Number
|
Normal Duty Output
|
Physical Dimensions (in.)2
|
Weight
(lbs.)1 |
Outline Drawing
|
|||
|---|---|---|---|---|---|---|---|
|
HP
|
Amps
|
H
|
W
|
D
|
|||
|
Q6B3B007
|
5
|
7.6
|
39.2
|
18.6
|
18.2
|
130
|
|
|
Q6B3B011
|
7.5
|
11
|
|||||
|
Q6B3B014
|
10
|
14
|
|||||
|
Q6B3B021
|
15
|
21
|
135
|
||||
|
Q6B3B027
|
20
|
27
|
|||||
|
Q6B3B034
|
25
|
34
|
|||||
|
Q6B3B040
|
30
|
40
|
44.2
|
20.6
|
20.2
|
155
|
|
|
Q6B3B052
|
40
|
52
|
160
|
||||
|
Q6B3B065
|
50
|
65
|
175
|
||||
|
Q6B3B077
|
60
|
77
|
49.2
|
26.6
|
22.2
|
275
|
|
|
Q6B3B096
|
75
|
96
|
|||||
|
Q6B3B124
|
100
|
124
|
61.2
|
38.6
|
25.2
|
385
|
|
|
Q6B3B156
|
125
|
156
|
500
|
||||
|
Q6B3B180
|
150
|
180
|
93.5
|
43.6
|
48.6
|
740
|
|
|
Q6B3B240
|
200
|
240
|
765
|
||||
|
Q6B3B302
|
250
|
302
|
780
|
||||
- This data represents the enclosure assembly weight only, not shipping weight.
- Dimensions listed are for reference only. Please refer to the corresponding dimensional drawing (DD) for exact dimensions
Node: dxpprd01:8080



























