Drives
Products
iQpump1000
Yaskawa designed the iQpump® 1000 with pump service operators and pump system owners in mind. iQpump1000 offers ease of setup and comprehensive pump and motor protection features.
iQpump1000 Bypass
The iQpump1000 Bypass package provides an iQpump1000 in a UL Type 1, UL Type 12, or UL Type 3R enclosure, with space for several commonly used options.
iQpump1000 Configured
The iQpump1000 Configured package provides an iQpump1000 drive in a UL Type 1, UL Type 12, or UL Type 3 enclosure, with space for factory-mounted and wired options, such as reactors, filters, circuit breakers, fuses, network communications, and I/O cards, etc.
iQpump Micro
Offering a cost-effective pump control solution for light commercial, industrial, agricultural and ground water well system applications. Available in NEMA 1 and 4x versions.
U1000 iQpump
Yaskawa's newest addition to the pump drive family, the U1000 iQpump, incorporates matrix technology to directly convert Input AC voltage to output AC voltage. The drive is ideally suited for water pumping applications, providing extremely low harmonic distortion, energy savings and serviceability in a space-saving design.
U1000 iQpump Configured
The configured package provides a U1000 iQpump drive containing an input disconnect switch and space for several power options inside a UL Type 3R enclosure.