iQpump Micro Configured
Models & Ratings
NEMA 3R (Single Phase): 240V
NEMA 3R (3-Phase): 240V
NEMA 3R (3-Phase): 480V
240V (Single Phase)
NEMA 3R Model # | Rated Current (Amps) | Max Capacity (HP) |
---|---|---|
Q1M3H006 | 6.0 | 1.5 |
Q1M3H010 | 9.6 | 3 |
Q1M3H012 | 12.0 | 3 |
Q1M3H018 | 17.5 | 5 |
240V (3-Phase)
NEMA 3R Model # | Rated Current (Amps) | Max Capacity (HP) |
---|---|---|
Q1M3A006 | 6.0 | 1 |
Q1M3A010 | 9.6 | 2 / 3 |
Q1M3A012 | 12.0 | 3 |
Q1M3A020 | 19.6 | 5 |
Q1M3A030 | 30 | 7.5 / 10 |
Q1M3A040 | 40 | 10 |
Q1M3A056 | 56 | 15 / 20 |
Q1M3A069 | 69 | 25 |
480V (3-Phase)
NEMA 3R Model # | Rated Current (Amps) | Max Capcity (HP) |
---|---|---|
Q1M3B002 | 2.1 | 1 |
Q1M3B004 | 4.1 | 2 |
Q1M3B005 | 5.4 | 3 |
Q1M3B007 | 6.9 | 3 |
Q1M3B009 | 8.8 | 5 |
Q1M3B011 | 11.1 | 7.5 |
Q1M3B018 | 17.5 | 10 |
Q1M3B023 | 23 | 15 |
Q1M3B031 | 31 | 20 |
Q1M3B038 | 38 | 25 |
Node: lr2
|