iQpump1000 Bypass
Control
For Option Code Letter reference, please see the Model Number Key reference diagram.
Control Options (T):
Option | Option Code Letter | Description |
---|---|---|
EtherNet/IP SI-EN3 | D | This option allows the drive to communicate on an Ethernet (Modbus TCP) network. |
DeviceNet SI-N3 | G | This option allows the drive to communicate on a DeviceNet network. |
PROFIBUS SI-P3 | H | This option allows the drive to communicate on a PROFIBUS network. |
Modbus TCP/IP SI-EM3 | Q | This option allows the drive to communicate on a Modbus TCP/IP network. |
BACnet | J | This option allows the drive to communicate on a BACnet network. |
LonWorks | L | This option allows the drive to communicate on a LonWorks network. |
P1 Apogee / N2 Metasys | U | This option allows the drive to communicate on a P1/N2 network. |
Analog Output AO-A3 | N | This option provides 2 additional isolated signal outputs (11 Bit + Sign) for remote monitoring of any two of the drive's "U1" parameters. |
Digital Output | E | This option provides 8 additional digital outputs. |
Speed Pot | Z | The drive's digital operator is always brought out to the front of the Configured panel, so it is available for speed control - this is the standard configuration. A door-mounted speed potentiometer is available for manual speed control with option (Z). If used with communications option, order option (9). |
Only available on NEMA 3R Bypass: | ||
Keypad Viewing Window | M | The digital drive keypad is mounted on the outside of the NEMA 3R enclosure door. This option provides a viewing window that is hinged and lockable. |
Node: lr1
|