Application Simulator
Features
Supported Applications
Highlights:
- Direct editing of specific iQpump1000 function parameters within the selected application
- Real-time up and down application timers for dedicated pump application functions
- Auto Mode, OFF and Auto-Restart simulation
- Set setpoint and feedback value by slider or numeric entry
- Output frequency, motor speed and motor current simulation
- Output valve simulation
- Multi-function output simulation
- Modified parameter overview
System Requirements
- Computer with Intel® Core i5 (2GHz or faster) or equivalent AMD Athlon® processor.
- Microsoft® Windows® 7 or higher with latest service pack.
- 2GB or more recommended.
- Minimum screen resolution of 1024 x 768 (1280 x 800 recommended).
- 150 MB of available disk space.
- Mouse or other pointing device.
- Inkjet or laser printer for printing of reports.
- E-mail with Messaging Application Programming Interface (MAPI) to e-mail reports.
- Internet Connection to download software updates.
Node: lr2
|