MP3300iec-RBT

MP3300iec-RBT Components

Complete your machine controller by adding option modules, accessories, and software development environments listed here.

Download MPiec Hardware Manual (Doc# YAI-SIA-IEC-7)

Item Part Number Description
MP3300iec-RBT
Controller CPU
PMC-U-MP33320-RBT (Medium Performance), 20-axis, IMI Connector, Robot Controller
PMC-U-MP33532-RBT (High Performance), 32-axis, IMI Connector, Robot Controller
PMC-U-MP33420-RBT (Medium Performance), 20-axis, RJ45 Connector, Robot Controller
PMC-U-MP33632-RBT (High Performance), 32-axis, RJ45 Connector, Robot Controller
Power Supply & Base Unit Rack JEPMC-BU3304-E 24VDC power supply with single slot base unit rack
JEPMC-BU3303-E 24VDC power supply with three slot base unit rack
JEPMC-BU3302-E 24VDC power supply with eight slot base unit rack
JEPMC-BU3301-E 100/200VAC power supply with eight slot base unit rack
Accessories JEPMC-BA3001 Replacement Battery
JEPMC-OP3301-1-E Replacement CPU Faceplate
JEPMC-OP3301-E Option Slot Cover
I/O Option Cards JAPMC-AN2300 Analog Inputs (AI-01)
JAPMC-AN2310 Analog Outputs (AO-01)
JAPMC-DO2300 Digital Output Module (DO-01)
JAPMC-IO2300-E Digital I/O Module (LIO-01)
JAPMC-IO2301-E Digital I/O Module (LIO-02)
JAPMC-IO2303 Digital I/O Module (LIO-04)
JAPMC-IO2304 Digital I/O Module (LIO-05)
JAPMC-IO2305-E Multi-Function I/O Module (LIO-06)
MECHATROLINK-III Cables JEPMC-W6012-A2-E 0.2m, IMI to IMI1
JEPMC-W6012-A5-E 0.5m, IMI to IMI1
JEPMC-W6012-01-E 1.0m, IMI to IMI1
JEPMC-W6012-02-E 2.0m, IMI to IMI1
JEPMC-W6012-03-E 3.0m, IMI to IMI1
JEPMC-W6012-04-E 4.0m, IMI to IMI1
JEPMC-W6012-05-E 5.0m, IMI to IMI1
JEPMC-W6012-10-E 10.0m, IMI to IMI1
JEPMC-W6012-20-E 20.0m, IMI to IMI1
JEPMC-W6012-30-E 30.0m, IMI to IMI1
JEPMC-W6012-50-E 50.0m, IMI to IMI1
JZSP-CM3RMM0-00P2-E 0.2m, RJ45 to IMI2
JZSP-CM3RMM0-00P5-E 0.5m, RJ45 to IMI2
JZSP-CM3RMM0-01-E 1.0m, RJ45 to IMI2
JZSP-CM3RMM0-03-E 3.0m, RJ45 to IMI2
JZSP-CM3RMM0-05-E 5.0m, RJ45 to IMI2
JZSP-CM3RMM0-10-E 10.0m, RJ45 to IMI2
JZSP-CM3RM00-20-E 20.0m, RJ45 to IMI2
JZSP-CM3RM00-30-E 30.0m, RJ45 to IMI2
JZSP-CM3RM00-40-E 40.0m, RJ45 to IMI2
JZSP-CM3RM00-50-E 50.0m, RJ45 to IMI2
JZSP-CM3RRM0-00P2-E 0.2m, RJ45 to IMI3
JZSP-CM3RRM0-00P5-E 0.5m, RJ45 to IMI3
JZSP-CM3RRM0-01-E 1.0m, RJ45 to RJ453
JZSP-CM3RRM0-03-E 3.0m, RJ45 to RJ453
JZSP-CM3RRM0-05-E 5.0m, RJ45 to RJ453
JZSP-CM3RRM0-10-E 10.0m, RJ45 to RJ453
JZSP-CM3RR00-20-E 20.0m, RJ45 to RJ453
JZSP-CM3RR00-30-E 30.0m, RJ45 to RJ453
JZSP-CM3RR00-40-E 40.0m, RJ45 to RJ453
JZSP-CM3RR00-50-E 50.0m, RJ45 to RJ453
MECHATROLINK-III Network Accessories JEPMC-MT2000-E Hub, 8 Slave Ports
JEPMC-MT2020-E Adaptor, Ethernet to Mechatrolink
JEPMC-MTD2310-E I/O Module; 64 In 64 Out
  1. For Sigma-5
  2. For Sigma-7 amp to controller
  3. For Sigma-7 amp to amp