MP3300iec-RBT

Robot Systems Quick Guide

Note: MPiec-RBT is required for all.
TP100 Pendant is available for all robot systems below.

Robot Robot Payload Robot Horizontal Reach Robot Vertical Reach MPiec-RBT required Robot IEC Controller Voltage Robot Amplifier Box, YESG Subpanel or Discrete Sigma-7 SERVOPACKS Needed Robot Amplifier Box Dimension Robot Amplifier Box Voltage Functional Safety Unit
MotoMini 0.5 kg 350 mm 495 mm Yes 24VDC or 100/200 VAC Box-
YRC1000 Micro
425 mm (w) X 125 mm (h) X 280 mm (d) 200 VAC, Single or 3 Phase No
GP7 7 kg 927 mm 1,693 mm Yes 24VDC or 100/200 VAC Box-
YRC1000 Micro
425 mm (w) X 125 mm (h) X 280 mm (d) 200 VAC, Single or 3 Phase No
Box- YRC1000 598 mm (w) X 499 mm (h) X 427 mm (d) 400 VAC, 3 Phase Yes
GP8 8 kg 727 mm 1,312 mm Yes 24VDC or 100/200 VAC Box-
YRC1000 Micro
425 mm (w) X 125 mm (h) X 280 mm (d) 200 VAC, Single or 3 Phase No
Box- YRC1000 598 mm (w) X 499 mm (h) X 427 mm (d) 400 VAC, 3 Phase Yes
GP12 12 kg 1,440 mm 2,511 mm Yes 24VDC or 100/200 VAC Box-
YRC1000 Micro
425 mm (w) X 125 mm (h) X 280 mm (d) 200 VAC, Single or 3 Phase No
Box- YRC1000 598 mm (w) X 499 mm (h) X 427 mm (d) 400 VAC, 3 Phase Yes
GP25 25 kg 1,730 mm 3,089 mm Yes 24VDC or 100/200 VAC Box- YRC1000 598 mm (w) X 499 mm (h) X 427 mm (d) 400 VAC, 3 Phase Yes
MPP3H 3 kg 1,300 mm 600 mm Yes 24VDC or 100/200 VAC SERVOPACKS N/A N/A No
No- Included in YESG Subpanel 24VDC- Included in YESG Subpanel YESG Subpanel 635 mm (w) X 229 mm (h) X 250 mm (d) 200 VAC, 3 Phase No
MPP3S 3 kg 800 mm 300 mm Yes 24VDC or 100/200 VAC SERVOPACKS N/A N/A No
No- Included in YESG Subpanel 24VDC- Included in YESG Subpanel YESG Subpanel 635 mm (w) X 229 mm (h) X 250 mm (d) 200 VAC, 3 Phase No

 


*For detailed robot system component part numbers and pricing, please contact your location Yaskawa sales manager for assistance.