SMC-3010 LEGEND-MC
Breadcrumb
Navigation Menu
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC - YAI
Single-axis motion controller
The SMC-3010 LEGEND-MC is a legacy product and no longer promoted in the Americas. The SMC-3010 series was a single-axis machine controller with Ethernet communcation that attached to any Yaskawa LEGEND amplifier. Featured 100% digital design, multi-axis control via software, dual programming screens, and high performance and reliability.
TemplateWeb
FAQs
Showing 101 to 110 of 1,000 entries.
Question | Posted Date | |
---|---|---|
When using MotionWorks+, is there a way to tell which version of a project is currently in the RAM memory of the MP940 and the last date it was revised? Posted Date: 07/13/2004
|
07/13/2004 | |
When using DriveWizard HVAC on a Z1000 Bypass do I connect to the Z1000 Drive or the Electronic Bypass Contol PCB? Posted Date: 05/23/2013
|
05/23/2013 | |
When using Bluetooth, can I rename the drive so that I can more easily identify it? Posted Date: 01/16/2020 |
01/16/2020 | |
When using an MP920's SVA Servo interface and an absolute encoder on a Sigma II Servopack (SGDH), how is the absolute data requested and confirmed complete in the application program? Posted Date: 09/21/2004
|
09/21/2004 | |
When using an absolute encoder, is it possible to set the absolute zero position through the Fieldbus Network? Posted Date: 01/09/2002
|
01/09/2002 | |
When using 2 option cards, I am receiving an OPE06 fault and am not seeing all the F1 parameters. I am using CN5-B for my encoder feedback card. Posted Date: 10/09/2012
|
10/09/2012 | |
When the personal computer (PC) serial port connection is disconnected from the controller, why does the SMC-2000/3010/4000 controller become unresponsive? Posted Date: 07/13/2004
|
07/13/2004 | |
When the E7 drive trips out on a fault it must be manually reset. Can the E7 be set to restart automatically after a fault? Posted Date: 06/08/2007
|
06/08/2007 | |
When setting parameter Pn300 (Speed Reference Input Gain) what rated speed should be used for Linear Motor applications? Posted Date: 07/13/2004
|
07/13/2004 | |
When setting parameter Pn300 (Speed Reference Input Gain) what rated speed should be used for Linear Motor applications? Posted Date: 02/18/2009
|
02/18/2009 | |
Showing 101 to 110 of 1,000 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.