SMC-3010 LEGEND-MC
FAQs
Question | Posted Date | |
---|---|---|
What is the cause of error 440C 1003 (Unable to add axes group to groupIODriver. Check the validity of the handle.)? |
12/11/2017 | |
What is the cause of an A.CC Alarm? |
08/27/2004 | |
What is the brake power supply tolerance for brake motors? |
03/08/2016 | |
What is the best way to correctly use the RETURN instruction? We had some issues in some cases when the Functions blocks get stuck, or needs an additional trigger. |
10/06/2011 | |
What is the best method to convert a STRING into a BYTE array and vice versa? Why is this conversion useful? |
04/22/2014 | |
What is the battery current draw of the absolute encoder of the Sigma-5 motors with and without control power? |
06/18/2013 | |
What is the basic technique for manually tuning a Sigma-5 system with high inertia? |
03/06/2014 | |
What is the approximate maximum number of times the Sigma II Series flash ROM can be written? |
02/14/2006 | |
What is the ambient temperature derating (L8-12 setting)? |
01/22/2007 | |
What is the air gap requirement for Yaskawa's Linear Motors? |
07/13/2004 | |
What is SPi fault displayed? |
04/21/2014 | |
What is speed feedback compensation and when should it be used? |
07/13/2004 | |
What is RoHS? |
08/18/2015 | |
What is required to start and stop the GPD515/G5 from the digital operator? |
06/08/2007 | |
What is required to replace the digital operator on the V7 NEMA 4 drive? What is the replacement part number? |
05/07/2015 | |
What is involved with converting from "Relay Type" extended I/O ("I" option) to Solid State I/O ("J" Option) on an SMC-2000? |
04/01/2009 | |
What is EN954-1 Safety Category 3? |
07/27/2007 | |
What is EN61800-5-1 and TUV? |
01/04/2011 | |
What is DriveWizard Mobile, and what products does it support? |
06/19/2022 | |
What is California's Proposition 65? |
06/01/2020 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.