SMC-3010 LEGEND-MC

FAQs

Didn't find what you were looking for? Try
  Question Posted Date

What I/O cable options are there for the MP940?

11/29/2004

What happens when switching to reverse while the motor is rotating forward (FWD=OFF, REV=ON)?

11/28/2005

What happens if the STOP button on the Digital Operator is pressed, while the drive is being controlled remotely by START/STOP circuitry connected to the drives I/O terminal block? Can the drive be restarted locally?

06/07/2007

What happens if a forward command and a reverse command are closed on the terminal block at the same time?

11/28/2005

What features does the Junma SERVOPACK have compared with other SERVOPACKS?

08/15/2011

What external keypad kit options are available for the FP605?

04/04/2022

What environments are suitable for the HV600 drives?

09/03/2019

What environments are suitable for the FP605?

03/29/2022

What energizes (closes) and de-energizes (reopens) the "estop" relay in LEGEND-MC (SMC-3010)?

07/13/2004

What enclosure types are available for the V1000?

07/27/2007

What enclosure types are available for the R1000?

07/15/2015

What enclosure types are available for the FP605 configured packages?

02/17/2023

What enclosure types are available for the FP605 bypass packages?

02/17/2023

What enclosure types are available for the D1000?

07/15/2015

What DriveWizard program does it use, and is it backwards compatible with E7?

09/13/2012

What do I need to Start Up a SigmaLogic motion axis?

09/12/2014

What do I do when I receive a "Selected collating sequence not supported by the operating system" error when running DriveWizard 6.2?

09/13/2012

What do I do in the case of freight damage?

04/22/2014

What do I do if I am having problems connecting to the A1000 USB port?

09/27/2011

What does the “E2005 the field offset exceeds the limit” compile error mean?

01/30/2020

SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!

Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.