SMC-3010 LEGEND-MC
FAQs
Question | Posted Date | |
---|---|---|
What additional FP605 ratings are planned for the future, and what is the schedule? |
03/30/2022 | |
What about UL Type enclosed packages? |
05/14/2020 | |
What A1000 enclosure types are available? |
01/03/2011 | |
We have two raycap options (7 & 9). When would I use option 7 verses option 9? |
05/13/2021 | |
UV -- Fault Code Description |
06/08/2007 | |
UV -- Fault Code Description |
06/08/2007 | |
UV3 -- Fault Code Description |
11/16/2009 | |
UV3 - Fault Code Description |
06/20/2013 | |
UV2 -- Fault Code Description |
11/16/2009 | |
UV2 -- Fault Code Description |
06/08/2007 | |
UV2 - Fault Code Description |
06/20/2013 | |
UV1 -- Fault Code Description |
11/16/2009 | |
UV1 - Fault Code Description |
06/20/2013 | |
UL3 -- Fault Code Description |
06/08/2007 | |
UL3 -- Fault Code Description |
11/16/2009 | |
UL3 (blinking) -- Fault Code Description |
06/08/2007 | |
The VG3 or VCD703 - Vector Drive uses terminals 30 and 31 as inputs for a motor thermistor. With no thermistor connected, the drive faults immediately. Is it possible to use a motor without a thermistor? |
06/07/2007 | |
The V7 Drive Jog Reference (S7) command is given. Why doesn't the motor move? |
07/13/2004 | |
The P5/506 bypass panel "Fault" light is ON, but no fault code is shown on the keypad display. What's wrong? |
06/11/2014 | |
The Motionworks IEC software stopped running after installing InteractX software? How can I recover from this? |
03/04/2010 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.