SMC-3010 LEGEND-MC
FAQs
Question | Posted Date | |
---|---|---|
Can the CN8 connection be used with the Sigma-7 400V Safety Option Module (SGDV-OSA01A000FT900)? |
01/30/2020 | |
Can the brake coil of a brake-motor be put directly across the motor winding when the motor is run by a VFD? |
10/27/2005 | |
Can the 600V models of the A1000 and P1000 be used with a 690VAC input voltage? |
01/03/2011 | |
Can the 'run' contact output of the GPD 515/G5 be used to release a mechanical brake? |
07/13/2004 | |
Can subroutines be called from "L" or "H" drawings? |
03/05/2002 | |
Can SigmaWin+ be used to find the EtherCAT firmware version of an SGD7 EtherCAT SERVOPACK? |
11/10/2017 | |
Can SigmaSize be used to select motors for rotary tables or other applications with loads which don't rotate about the center of the motor shaft? |
09/21/2004 | |
Can PLCs and controllers from different manufacturers communicate to the same HMI unit? |
05/04/2001 | |
Can output current be monitored via Analog Output? |
06/20/2013 | |
Can option F (input fusing) be ordered with circuit breaker options E, C, or M on FP605 Configured packages? |
02/17/2023 | |
Can option F (input fusing) be ordered with circuit breaker options E, C, or M on FP605 Bypass packages? |
02/17/2023 | |
Can multiple motors be used with a single inverter? |
06/20/2013 | |
Can multiple HMI units be wired together in a network to communicate with each other? |
05/03/2001 | |
Can MotionWorks IEC Versions 1.x or 2.x be installed on a virtual machine? |
12/15/2014 | |
Can MotionWorks IEC Versions 1.x or 2.x be installed on a computer running Windows Server? |
12/15/2014 | |
Can MotionWorks IEC Project Archives be created Offline? |
02/22/2017 | |
Can JUSP-NS100 (Sigma II, Mechatrolink I option module) and JUSP-NS115 (Sigma II, Mechatrolink II option module) co-exist on the same network with an MP2000 series controller as the master? |
12/19/2006 | |
Can I use the single-turn absolute position of a Sigma-7 motor without a battery even though I have a multiturn absolute encoder? |
02/01/2017 | |
Can I use the Single Phase Converter (SPC) with the GA500? |
09/30/2019 | |
Can I use the Single Phase Converter (SPC) with the FP605? |
03/31/2022 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.