SMC-3010 LEGEND-MC
Breadcrumb
Navigation Menu
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC - YAI
Single-axis motion controller
The SMC-3010 LEGEND-MC is a legacy product and no longer promoted in the Americas. The SMC-3010 series was a single-axis machine controller with Ethernet communcation that attached to any Yaskawa LEGEND amplifier. Featured 100% digital design, multi-axis control via software, dual programming screens, and high performance and reliability.
TemplateWeb
FAQs
Showing 151 to 200 of 1,000 entries.
Question | Posted Date | |
---|---|---|
What screen resolutions are supported by Compass? Posted Date: 05/21/2020 |
05/21/2020 | |
What screen resolutions are compatible with Compass? Posted Date: 04/28/2020
|
04/28/2020 | |
What peripheral components are required for use with the R1000 for UL? Posted Date: 07/15/2015
|
07/15/2015 | |
What peripheral components are required for use with the D1000 for UL? Posted Date: 07/15/2015
|
07/15/2015 | |
What PC tools are available for the FP605? Posted Date: 04/07/2022
|
04/07/2022 | |
What parameter sets the maximum output frequency for V7 series drives? Posted Date: 06/20/2013
|
06/20/2013 | |
What parameter must be set when using a DC power supply for a SERVOPACK’s main circuit power supply? Posted Date: 02/26/2019
|
02/26/2019 | |
What panel options are available for the U1000 Type 1 and Type 3R packages? Posted Date: 03/26/2021
|
03/26/2021 | |
What P1000 enclosure types are available? Posted Date: 06/29/2012
|
06/29/2012 | |
What options are supported on the FP605 configured package? Posted Date: 02/17/2023
|
02/17/2023 | |
What options are supported on the FP605 bypass package? Posted Date: 02/17/2023
|
02/17/2023 | |
What options are available to stop the motor using EtherCAT commands? Posted Date: 12/22/2015
|
12/22/2015 | |
What options are available to limit torque on the SGDV CANopen over EtherCAT SERVOPACK? Posted Date: 07/15/2015
|
07/15/2015 | |
What new features does the Z1000 offer beyond those of the E7? Posted Date: 11/29/2011
|
11/29/2011 | |
What network protocols does the Z1000U support? Posted Date: 01/21/2015
|
01/21/2015 | |
What motors can the GA500 operate? Posted Date: 09/30/2019
|
09/30/2019 | |
What motors can the FP605 operate? Posted Date: 03/30/2022
|
03/30/2022 | |
What might be the cause of a brake relay chattering (turning on and off rapidly) on a vertical axis? Posted Date: 07/13/2004
|
07/13/2004 | |
What manuals are required to start-up, operate, and program a LEGEND-MC Motion Controller? Posted Date: 10/30/2001
|
10/30/2001 | |
What makes the HV600 more convenient to program and set up? Posted Date: 09/03/2019
|
09/03/2019 | |
What keypad options are available for the GA500? Posted Date: 09/30/2019
|
09/30/2019 | |
What is Yaskawa’s repair policy for Sigma SD? Posted Date: 02/21/2018
|
02/21/2018 | |
What is Yaskawa DriveCloud, and what products does it support? Posted Date: 06/19/2022
|
06/19/2022 | |
What is the Yaskawa Solution Center and how do I use it? Posted Date: 02/22/2019
|
02/22/2019 | |
What is the wiring diagram for the MP920/MP930 programming cable? Posted Date: 07/13/2004
|
07/13/2004 | |
What is the warranty determination for new product? Posted Date: 05/22/2014
|
05/22/2014 | |
What is the vertical and horizontal clearance specification (in inches) for mounting any of the GPD506/P5 stand alone drives? Posted Date: 11/28/2005
|
11/28/2005 | |
What is the SCCR of the GA500? Posted Date: 09/30/2019
|
09/30/2019 | |
What is the SCCR of the FP605? Posted Date: 04/12/2022
|
04/12/2022 | |
What is the scan rate of the V1000? Posted Date: 07/27/2007 |
07/27/2007 | |
What is the scan rate of the A1000? Posted Date: 01/04/2011 |
01/04/2011 | |
What is the recommended system requirement for Compass? Processor, memory, etc. Posted Date: 05/21/2020
|
05/21/2020 | |
What is the reason for the long deceleration when using a Direct Drive Motor system with a Sigma 2 Servopack (SGDH) and MP940? What are the steps to properly tune such a system? Posted Date: 07/25/2005
|
07/25/2005 | |
What is the rating of the GA500’s 24 Vdc output? Posted Date: 09/30/2019 |
09/30/2019 | |
What is the rating of the FP605’s +24 VDC output? Posted Date: 03/31/2022 |
03/31/2022 | |
What is the rated current of the 24VDC holding brake on Sigma II motors? Posted Date: 07/13/2004
|
07/13/2004 | |
What is the purpose of the TEST switch on the front panel of an E7B bypass unit? Posted Date: 06/08/2007
|
06/08/2007 | |
What is the purpose of the Near Output Signal (/NEAR) in Sigma II drives? Posted Date: 01/13/2003
|
01/13/2003 | |
What is the purpose of a softcharge resistor and contactor in a GPD506 / P5 drive? Posted Date: 11/28/2005
|
11/28/2005 | |
What is the proper value to enter in Pn600 when Yaskawa Regenerative Resistor Unit is used? Posted Date: 07/13/2004
|
07/13/2004 | |
What is the proper sequence to reset a SigmaLogic Alarm? Posted Date: 03/08/2016
|
03/08/2016 | |
What is the procedure to setup a rotary axis in MP controllers using MotionWorks? Posted Date: 08/19/2004
|
08/19/2004 | |
What is the procedure to reset an MPiec controller back to factory defaults? Posted Date: 01/27/2017
|
01/27/2017 | |
What is the procedure to replace an FSP to keep the parameters including the motor parameters in the case of using a third party motor? Posted Date: 04/02/2016
|
04/02/2016 | |
What is the procedure for changing the motor rotation direction with a LEGEND-MC controller? Posted Date: 07/13/2004
|
07/13/2004 | |
What is the power-up sequence for the MP940? Posted Date: 07/13/2004
|
07/13/2004 | |
What is the power range of FP605 configured packages? Posted Date: 02/17/2023
|
02/17/2023 | |
What is the power range of FP605 bypass packages? Posted Date: 02/17/2023
|
02/17/2023 | |
What is the outer diameter of SGMAV/SGMJV Premium motor power cables? Posted Date: 03/17/2016 |
03/17/2016 | |
What is the most common solution to communication errors in a Mechatrolink Network? Posted Date: 06/24/2013
|
06/24/2013 | |
Showing 151 to 200 of 1,000 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.