SMC-3010 LEGEND-MC
Breadcrumb
Navigation Menu
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC - YAI
Single-axis motion controller
The SMC-3010 LEGEND-MC is a legacy product and no longer promoted in the Americas. The SMC-3010 series was a single-axis machine controller with Ethernet communcation that attached to any Yaskawa LEGEND amplifier. Featured 100% digital design, multi-axis control via software, dual programming screens, and high performance and reliability.
TemplateWeb
FAQs
Showing 201 to 250 of 1,000 entries.
Question | Posted Date | |
---|---|---|
What is the memory capacity for the MP2000 IEC Controllers? Posted Date: 01/05/2011
|
01/05/2011 | |
What is the memory allocation for the MPiec Controllers? Posted Date: 01/17/2018
|
01/17/2018 | |
What is the meaning of CAL or CALL on the keypad display?. Posted Date: 10/28/2005
|
10/28/2005 | |
What is the maximum value of pLimit_PositioningError? Posted Date: 12/21/2001
|
12/21/2001 | |
What is the maximum size of G file supported by Compass? Posted Date: 05/21/2020
|
05/21/2020 | |
What is the maximum setting for parameter Pn281 (PG Divider) given the linear scale pitch and maximum speed of the linear motor? Posted Date: 07/13/2004
|
07/13/2004 | |
What is the maximum sample rate used in the trending graphic on current Drivewizard software? Posted Date: 12/10/2013
|
12/10/2013 | |
What is the maximum output frequency of the GA500? Posted Date: 09/27/2019
|
09/27/2019 | |
What is the maximum output frequency of the FP605? Posted Date: 03/30/2022
|
03/30/2022 | |
What is the maximum number of cam data points that can be stored in a cam table? Posted Date: 07/13/2004
|
07/13/2004 | |
What is the maximum frequency limitation of the pulse input? Posted Date: 07/27/2007 |
07/27/2007 | |
What is the maximum connection distance of the Bluetooth keypad? Posted Date: 09/26/2019
|
09/26/2019 | |
What is the life expectancy of a Sigma-5 motor when operating above 40 degrees Celsius (104 F)? Posted Date: 10/18/2010
|
10/18/2010 | |
What is the latest driver for the EXOR HMI connected to an SMC controller, and does it provide hardware handshaking? Posted Date: 06/24/2013
|
06/24/2013 | |
What is the keying of the SGMGV & SGMSV motors, and what is the keying of the SGMGV & SGMSV Yaskawa preassembled right-angle cables for motor power, brake, fan, and encoder? Posted Date: 03/13/2014
|
03/13/2014 | |
What is the inrush current of an SGDH amplifier? Posted Date: 04/16/2001
|
04/16/2001 | |
What is the input voltage rating of FP605 configured packages? Posted Date: 02/17/2023 |
02/17/2023 | |
What is the input voltage rating of FP605 bypass packages? Posted Date: 02/17/2023 |
02/17/2023 | |
What is the functional safety rating of the GA500? Posted Date: 09/30/2019
|
09/30/2019 | |
What is the functional safety rating of the FP605? Posted Date: 03/30/2022
|
03/30/2022 | |
What is the format of the Floating Point data structure in the MP920, MP930, MP940 series products? Posted Date: 07/13/2004
|
07/13/2004 | |
What is the factory warranty for Sigma SD? Posted Date: 02/21/2018 |
02/21/2018 | |
What is the difference between Z registers and A registers when used in Function Blocks? Posted Date: 04/30/2002
|
04/30/2002 | |
What is the difference between the JVOP-183 and JVOP-183R? (or what is meant by back lit?) Posted Date: 07/09/2013
|
07/09/2013 | |
What is the difference between the I/O on the Sigma II and the MP940? Do both need to be used? Posted Date: 04/26/2001
|
04/26/2001 | |
What is the difference between the "I" and "J" extended I/O options for the SMC-2000? Posted Date: 07/13/2004
|
07/13/2004 | |
What is the difference between STN and TFT on an LCD HMI? Posted Date: 07/13/2004
|
07/13/2004 | |
What is the difference between MODBUS and Memobus? Posted Date: 04/26/2001
|
04/26/2001 | |
What is the difference between Manual Mode and Auto Mode on the Single Phase Converter? Posted Date: 09/18/2017
|
09/18/2017 | |
What is the difference between JEPMC-W6060 and JZSP-CKI01 cables? Posted Date: 06/25/2014
|
06/25/2014 | |
What is the difference between a YS-13 and YS-15 cable? Posted Date: 07/13/2004
|
07/13/2004 | |
What is the DeviceNet Network current draw from an NS300 Slave? Posted Date: 08/16/2001
|
08/16/2001 | |
What is the design life of the GA500? Posted Date: 09/26/2019
|
09/26/2019 | |
What is the design life of the FP605? Posted Date: 04/12/2022
|
04/12/2022 | |
What is the current requirement of the 24VDC control power supply for 400V Sigma II amplifiers? Posted Date: 01/03/2002
|
01/03/2002 | |
What is the current rating for the Run and Fault output contacts on a GPD 515/G5? Posted Date: 07/13/2004
|
07/13/2004 | |
What is the correct procedure to write parameters PnCA0 to PnCA7 with SigmaWin's Write Parameters function? Posted Date: 07/07/2017
|
07/07/2017 | |
What is the connectable min. resistance value for F7 drives? Posted Date: 01/24/2014 |
01/24/2014 | |
What is the color code for the JZSP-CVH03 CN8 Safety Cable? Posted Date: 01/09/2018
|
01/09/2018 | |
What is the cause of error code "Error in Native Code Generation" when attempting to compile a MotionWorks IEC program? Posted Date: 10/08/2015
|
10/08/2015 | |
What is the cause of error 440C 1003 (Unable to add axes group to groupIODriver. Check the validity of the handle.)? Posted Date: 12/11/2017
|
12/11/2017 | |
What is the cause of an A.CC Alarm? Posted Date: 08/27/2004
|
08/27/2004 | |
What is the brake power supply tolerance for brake motors? Posted Date: 03/08/2016
|
03/08/2016 | |
What is the best way to correctly use the RETURN instruction? We had some issues in some cases when the Functions blocks get stuck, or needs an additional trigger. Posted Date: 10/06/2011
|
10/06/2011 | |
What is the best method to convert a STRING into a BYTE array and vice versa? Why is this conversion useful? Posted Date: 04/22/2014
|
04/22/2014 | |
What is the battery current draw of the absolute encoder of the Sigma-5 motors with and without control power? Posted Date: 06/18/2013
|
06/18/2013 | |
What is the basic technique for manually tuning a Sigma-5 system with high inertia? Posted Date: 03/06/2014
|
03/06/2014 | |
What is the approximate maximum number of times the Sigma II Series flash ROM can be written? Posted Date: 02/14/2006
|
02/14/2006 | |
What is the ambient temperature derating (L8-12 setting)? Posted Date: 01/22/2007
|
01/22/2007 | |
What is the air gap requirement for Yaskawa's Linear Motors? Posted Date: 07/13/2004
|
07/13/2004 | |
Showing 201 to 250 of 1,000 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.