SMC-3010 LEGEND-MC
Breadcrumb
Navigation Menu
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC - YAI
Single-axis motion controller
The SMC-3010 LEGEND-MC is a legacy product and no longer promoted in the Americas. The SMC-3010 series was a single-axis machine controller with Ethernet communcation that attached to any Yaskawa LEGEND amplifier. Featured 100% digital design, multi-axis control via software, dual programming screens, and high performance and reliability.
TemplateWeb
FAQs
Showing 976 to 1,000 of 1,000 entries.
Question | Posted Date | |
---|---|---|
Can the E7 keypad display cooling fan operating hours? (for maintenance purposes) Posted Date: 06/08/2007
|
06/08/2007 | |
Can the DriveWizard .PARMS files be viewed without running the DriveWizard program? Posted Date: 09/13/2012
|
09/13/2012 | |
Can the default forward direction of the linear motor be changed? Posted Date: 12/22/2011
|
12/22/2011 | |
Can the decimal or binary value of multiple inputs be read and compared? Posted Date: 07/13/2004
|
07/13/2004 | |
Can the CN-8 Jumper plug from the SGDV SERVOPACK be used to bypass the CN-21 or CN-22 advanced safety module input? Posted Date: 03/02/2015
|
03/02/2015 | |
Can the CN8 connection be used with the Sigma-7 400V Safety Option Module (SGDV-OSA01A000FT900)? Posted Date: 01/30/2020
|
01/30/2020 | |
Can the brake coil of a brake-motor be put directly across the motor winding when the motor is run by a VFD? Posted Date: 10/27/2005
|
10/27/2005 | |
Can the 600V models of the A1000 and P1000 be used with a 690VAC input voltage? Posted Date: 01/03/2011
|
01/03/2011 | |
Can the 'run' contact output of the GPD 515/G5 be used to release a mechanical brake? Posted Date: 07/13/2004
|
07/13/2004 | |
Can subroutines be called from "L" or "H" drawings? Posted Date: 03/05/2002
|
03/05/2002 | |
Can SigmaWin+ be used to find the EtherCAT firmware version of an SGD7 EtherCAT SERVOPACK? Posted Date: 11/10/2017
|
11/10/2017 | |
Can SigmaSize be used to select motors for rotary tables or other applications with loads which don't rotate about the center of the motor shaft? Posted Date: 09/21/2004
|
09/21/2004 | |
Can PLCs and controllers from different manufacturers communicate to the same HMI unit? Posted Date: 05/04/2001
|
05/04/2001 | |
Can output current be monitored via Analog Output? Posted Date: 06/20/2013
|
06/20/2013 | |
Can option F (input fusing) be ordered with circuit breaker options E, C, or M on FP605 Configured packages? Posted Date: 02/17/2023
|
02/17/2023 | |
Can option F (input fusing) be ordered with circuit breaker options E, C, or M on FP605 Bypass packages? Posted Date: 02/17/2023
|
02/17/2023 | |
Can multiple motors be used with a single inverter? Posted Date: 06/20/2013
|
06/20/2013 | |
Can multiple HMI units be wired together in a network to communicate with each other? Posted Date: 05/03/2001
|
05/03/2001 | |
Can MotionWorks IEC Versions 1.x or 2.x be installed on a virtual machine? Posted Date: 12/15/2014
|
12/15/2014 | |
Can MotionWorks IEC Versions 1.x or 2.x be installed on a computer running Windows Server? Posted Date: 12/15/2014
|
12/15/2014 | |
Can MotionWorks IEC Project Archives be created Offline? Posted Date: 02/22/2017
|
02/22/2017 | |
Can JUSP-NS100 (Sigma II, Mechatrolink I option module) and JUSP-NS115 (Sigma II, Mechatrolink II option module) co-exist on the same network with an MP2000 series controller as the master? Posted Date: 12/19/2006
|
12/19/2006 | |
Can I use the single-turn absolute position of a Sigma-7 motor without a battery even though I have a multiturn absolute encoder? Posted Date: 02/01/2017
|
02/01/2017 | |
Can I use the Single Phase Converter (SPC) with the GA500? Posted Date: 09/30/2019 |
09/30/2019 | |
Can I use the Single Phase Converter (SPC) with the FP605? Posted Date: 03/31/2022 |
03/31/2022 | |
Can I use the R1000 with the GA500? Posted Date: 09/30/2019 |
09/30/2019 | |
Can I use the app on a phone or tablet running iOS or Android? Posted Date: 08/03/2018
|
08/03/2018 | |
Can I reuse the option card that's installed on my V1000 on the GA500? Or do I need to purchase a new card? Posted Date: 11/04/2019
|
11/04/2019 | |
Can I program the GA500 without any type of power applied to the drive? Posted Date: 09/26/2019
|
09/26/2019 | |
Can I program the FP605 without any type of power applied to the drive? Posted Date: 04/06/2022
|
04/06/2022 | |
Can I program HV600 wirelessly via Bluetooth? Posted Date: 07/20/2020
|
07/20/2020 | |
Can I order power option 8 (Motor terminal block) with power option H (output reactor)? Posted Date: 02/17/2023
|
02/17/2023 | |
Can I order an input/output reactor with my FP605 configured package? Posted Date: 02/17/2023
|
02/17/2023 | |
Can I have a Bluetooth keypad install in my FP605 bypass or configured package? Posted Date: 02/17/2023
|
02/17/2023 | |
Can I DIN rail mount the GA500? Posted Date: 09/30/2019
|
09/30/2019 | |
Can I control Start/Stop of my drive by just applying and removing input power? Posted Date: 07/13/2004
|
07/13/2004 | |
Can I connect my smartphone or tablet to the GA500? Posted Date: 09/30/2019
|
09/30/2019 | |
Can I connect my smartphone or tablet to the FP605? Posted Date: 04/07/2022
|
04/07/2022 | |
Can CAM profiles/recipes reside in the SMC motion controller and how many separate points of data are possible? Posted Date: 01/21/2005
|
01/21/2005 | |
Can cam data be imported into SigmaSelect when using Blend Mode in MotionWorks IEC Cam Editor? Posted Date: 12/15/2014
|
12/15/2014 | |
Can a smooth shaft Yaskawa motor be replaced with one that has keyway shaft? Posted Date: 01/04/2002
|
01/04/2002 | |
Can a single HMI be used to communicate to multiple controllers? Posted Date: 05/22/2001
|
05/22/2001 | |
Can a SGD7S Analog SERVOPACK in speed control with an analog voltage reference use a sequence input to change the running Servomotor direction? Posted Date: 02/15/2017
|
02/15/2017 | |
Can a servomotor be energized while it is moving? Posted Date: 07/31/2001
|
07/31/2001 | |
Can a remote Hand/Off/Auto switch be connected to the E7B product? Posted Date: 06/08/2007
|
06/08/2007 | |
Can an SGMJV-08A motor be driven by SGDV-2R8F 100V drive? Posted Date: 03/03/2015
|
03/03/2015 | |
Can an MPiec Series Controller be programmed to measure the length a product passing on a conveyor? Posted Date: 03/10/2014
|
03/10/2014 | |
Can an external 24V power supply be used with the GPD515/G5 Logic Inputs? Posted Date: 07/13/2004
|
07/13/2004 | |
Can an EtherCAT Master monitor the external encoder position of an SGD7 EtherCAT SERVOPACK with a Fully-closed Module (SGDV-OFA01A)? Posted Date: 08/23/2021
|
08/23/2021 | |
Can a negative speed reference be used to command the drive to reverse direction when using the Profibus option? Posted Date: 01/10/2003
|
01/10/2003 | |
Can a motor with less capacity than the capacity of the V7 Drive be used? Posted Date: 06/20/2013
|
06/20/2013 | |
Can a MCCB rated higher than the recommended rating, be installed ahead of a drive to supply the 3 phase power? Posted Date: 06/12/2014
|
06/12/2014 | |
Can a J7 Drove fault be indicated by a drive relay output signal? Posted Date: 06/20/2013
|
06/20/2013 | |
Can a Dynamic Braking resistor be installed on a J7 Drive? Posted Date: 10/11/2004
|
10/11/2004 | |
CALL SI-F/G ComCall -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
CALL -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
CAL -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
C21 unit is connected and runs in Hand and Auto fine. But, the input circuit breaker is tripping while attempting to run in Bypass mode. Why? Posted Date: 06/20/2013
|
06/20/2013 | |
BUS -- Fault Code Description Posted Date: 11/16/2009
|
11/16/2009 | |
BUS -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
BB -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
bb -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
At what uplink speeds is the MP2600iec controller capable of communicating? Posted Date: 09/22/2016
|
09/22/2016 | |
A Siemens Apogee FLN option board is installed on GPD506 bypass drive so a run command can be initiated through network communications. After a safety circuit fault has been reset, the drive will not run again even though it has been commanded to. Why is this happening? Posted Date: 06/12/2014
|
06/12/2014 | |
Are Z1000 options compatible with HV600? Can HV600 options be used with Z1000 Posted Date: 09/03/2019
|
09/03/2019 | |
Are V7 Options compatible with V1000? Can V1000 Options be used with V7? Posted Date: 07/27/2007 |
07/27/2007 | |
Are V74X Options compatible with V1000-4X? Posted Date: 06/21/2010 |
06/21/2010 | |
Are V1000 Options compatible with V1000-4X? Posted Date: 06/21/2010
|
06/21/2010 | |
Are the V1000 network communications full function Modbus or Yaskawa standard? Posted Date: 07/27/2007 |
07/27/2007 | |
Are the V1000 and V1000-4X the same physical size as the V7? Posted Date: 07/27/2007
|
07/27/2007 | |
Are the SMC-2000 and LEGEND-MC controllers capable of performing S-Curve profiling? Posted Date: 08/03/2001
|
08/03/2001 | |
Are there plans for a dedicated 600V micro-drive? Posted Date: 01/03/2011 |
01/03/2011 | |
Are there plans for a 600V Z1000U drive? Posted Date: 01/21/2015 |
01/21/2015 | |
Are there plans for 600V versions of D1000 and R1000? Posted Date: 07/15/2015 |
07/15/2015 | |
Are there changes to the bypass packages relative to the Z1000? Posted Date: 05/13/2020
|
05/13/2020 | |
Showing 976 to 1,000 of 1,000 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.