SMC-3010 LEGEND-MC

FAQs

Didn't find what you were looking for? Try
  Question Posted Date

Yaskawa offers a great MP940 / MotionWorks+ (MW+) template program, but it is fairly complex. Is there a simplified version of the template program without all of the bells and whistles?

06/24/2013

Will the Z1000 improve startup times in the field?

11/29/2011

Will the V1000 drive be part of the configured drive program?

07/27/2007

Will there be more features added to MotionWorks IEC 1.x after version 2.x is released?

09/21/2011

Will there be a stainless steel version of V1000-4X?

06/21/2010

Will there be a remote keypad option for the Z1000?

11/29/2011

Will there be a remote keypad option for the R1000 and D1000 drives?

07/15/2015

Will there be a remote keypad option for the P1000?

06/29/2012

Will there be a remote keypad option for the A1000?

01/04/2011

Will the P1000 have embedded Siemens and Johnson Metasys protocols?

10/03/2012

Will the P1000 drive be part of the configured drive program?

08/17/2012

Will the motor stay enabled (Hold Position) after the abort input is activated?

03/28/2002

Will the HV600 have Emergency Override capability?

09/03/2019

Will the FP605 offer 600V drives?

05/17/2022

Will non-Renishaw or non-Heidenhain encoders work with Yaskawa serial converters?

03/17/2016

Will MotionWorks IEC 2 run on Windows XP?

09/21/2011

Will I pay for freight on my return?

05/22/2014

Will IEC 1 work at all on Windows 7?

09/21/2011

Will I be notified of the charges before the unit is repaired?

04/22/2014

Will I be charged an evaluation fee?

04/22/2014

SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!

Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.