MotionWorks IEC
Overview
Through the use of Yaskawa's IEC61131-3 programming environment, MotionWorks IEC Express and MotionWorks IEC Pro enable programmers to take advantage of several standard programming languages within a single development package.
These languages work predictably and seamlessly with one another: Ladder Logic (perfect for digital sensory data representation), Structured Text (great for assignment of mathematical algorithms), and Function Block Diagrams (best suited for machine control). Variables and outputs can be referenced between different POUs (Programming Organization Units), providing the ideal automation development environment.
MotionWorks IEC is an essential part of Yaskawa’s achievement of Singular Control: the ability to interchangeably operate articulated robots, gantry robots, servo axes and variable frequency drives from a single motion controller, without the need to change your system’s operating code.
Sales Literature
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Yaskawa Machine Control Product Brochure: Rethink What's Possible BL.MTN.01 4.8MBRev Date:03/27/2023
|
4.8MB | 03/27/2023 | |
Brochure Yaskawa IEC Robot Control BL.MTN.02 1.6MBRev Date:07/12/2021
|
1.6MB | 07/12/2021 | |
Yaskawa Packaging Brochure: The Team Behind your Packaging Machine BL.YAI.07 5.2MBRev Date:03/31/2015
|
5.2MB | 03/31/2015 | |
Brochure: Outperform: The Advantage in Advanced Manufacturing BL.YAI.10 3.8MBRev Date:02/03/2021
|
3.8MB | 02/03/2021 | |
Brochure: Singular Simplicity BL.YAI.11 2.0MBRev Date:10/25/2016
|
2.0MB | 10/25/2016 | |