SGMCS Direct Drive
6-600 Nm peak torque, high inertia
The SGMCS servomotor line is designed for direct drive applications where the load is directly attached to the motor surface. Pre-tapped mounting holes and a hollow-through shaft permit a variety of machine designs. This direct drive motor has substantial load carrying bearings, low speed windings, and 1,048,576 ppr absolute encoders. 200 volt windings are available with maximum speeds up to 500 rpm. There are 17 sizes available with up to 5,310 lb-in (600 Nm) of peak torque.
eLearning Curriculum
Title/Number | File(s) | Rev Date | |
---|---|---|---|
eLearning Module: Servo Motor Sizing Basics Part 1 - Core Concepts eLM.Servo.02.Sizing1 39.9MBRev Date:10/30/2017 Watch Video
|
39.9MB | 10/30/2017 | |
eLearning Module: Servo Motor Sizing Basics Part 2 - Technical eLM.Servo.03.Sizing2 41.1MBRev Date:07/30/2019 Watch Video
|
41.1MB | 07/30/2019 | |
eLearining Video: Servo Sizing Demystified eLV.Servo.01.SizDemystify 186.2MBRev Date:04/20/2021 Watch Video
|
186.2MB | 04/20/2021 | |
eLearning Video: Servo Basic Concepts eLV.ServoMotion.01.BasicConcepts 559.3MBRev Date:05/06/2019 Watch Video
|
559.3MB | 05/06/2019 | |
eLearning Video: Servo Basic Concepts - What Is A Servo eLV.ServoMotion.01.SBC_ServoDef 15.2MBRev Date:04/02/2014 Watch Video
|
15.2MB | 04/02/2014 | |
eLearning Video: Servo Basic Concepts - Motion Control System eLV.ServoMotion.02.SBC_MCSystem 14.8MBRev Date:04/02/2014 Watch Video
|
14.8MB | 04/02/2014 | |
eLearning Video: Servo Basic Concepts - Axis of Motion eLV.ServoMotion.03.SBC_Axis 9.9MBRev Date:04/02/2014 Watch Video
|
9.9MB | 04/02/2014 | |
eLearning Video: Servo Basic Concepts - System Power Up eLV.ServoMotion.04.SBC_ServoOn 12.4MBRev Date:04/02/2014 Watch Video
|
12.4MB | 04/02/2014 | |
eLearning Video: Servo Basic Concepts - Directional Movement eLV.ServoMotion.05.SBC_Direction 8.7MBRev Date:04/02/2014 Watch Video
|
8.7MB | 04/02/2014 | |
eLearning Video: Servo Basic Concepts - Over-Travel eLV.ServoMotion.06.SBC_OverTravel 13.3MBRev Date:04/02/2014 Watch Video
|
13.3MB | 04/02/2014 | |
eLearning Video: Servo Basic Concepts - Distance & Position eLV.ServoMotion.07.SBC_DistPos 12.5MBRev Date:04/02/2014 Watch Video
|
12.5MB | 04/02/2014 | |
eLearning Video: Servo Basic Concepts - Homing eLV.ServoMotion.08.SBC_Homing 14.3MBRev Date:04/02/2014 Watch Video
|
14.3MB | 04/02/2014 | |
eLearning Video: Servo Basic Concepts - Actuators eLV.ServoMotion.09.SBC_Actuators 11.6MBRev Date:04/02/2014 Watch Video
|
11.6MB | 04/02/2014 | |