SGMCS Direct Drive
Breadcrumb
Navigation Menu
SGMCS Direct Drive
SGMCS Direct Drive
SGMCS Direct Drive - Sigma-5 - YAIMOB
6-600 Nm peak torque, high inertia
The SGMCS servomotor line is designed for direct drive applications where the load is directly attached to the motor surface. Pre-tapped mounting holes and a hollow-through shaft permit a variety of machine designs. This direct drive motor has substantial load carrying bearings, low speed windings, and 1,048,576 ppr absolute encoders. 200 volt windings are available with maximum speeds up to 500 rpm. There are 17 sizes available with up to 5,310 lb-in (600 Nm) of peak torque.
TemplateWeb
3D Drawings
Showing 1 to 23 of 23 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: Direct Drive Sigma Motor: SGMCS-05B_C41 SOLID.SGMCS.01 278KBRev Date:10/24/2017 |
278KB
|
10/24/2017 | |
Solid Model: Direct Drive Sigma Motor: SGMCS-07B_C41 SOLID.SGMCS.02 278KBRev Date:10/24/2017 |
278KB
|
10/24/2017 | |
Solid Model: Direct Drive Sigma Motor: SGMCS-14C_C41 SOLID.SGMCS.03 278KBRev Date:10/24/2017 |
278KB
|
10/24/2017 | |
Solid Model: Direct Drive Sigma Motor: SGMCS-17D_C41 SOLID.SGMCS.04 346KBRev Date:10/24/2017 |
346KB
|
10/24/2017 | |
Solid Model: Direct Drive Sigma Motor: SGMCS-02B_C11, Rated Torque 2Nm SOLID-SGMCS-02B_C11 1008KBRev Date:12/13/2004 |
1008KB
|
12/13/2004 | |
Solid Drawing: Direct Drive Sigma Motor: SGMCS-04C_C11, Rated Torque 4Nm SOLID-SGMCS-04C_C11 1011KBRev Date:12/13/2004 |
1011KB
|
12/13/2004 | |
Solid Drawing: Direct Drive Sigma Motor: SGMCS-05B_C11, Rated Torque 5Nm SOLID-SGMCS-05B_C11 1005KBRev Date:12/13/2004 |
1005KB
|
12/13/2004 | |
Solid Drawing: Direct Drive Sigma Motor: SGMCS-07B_C11, Rated Torque 7Nm SOLID-SGMCS-07B_C11 1.0MBRev Date:12/13/2004 |
1.0MB
|
12/13/2004 | |
Solid Drawing: Direct Drive Sigma Motor: SGMCS-08D_C11, Rated Torque 8Nm SOLID-SGMCS-08D_C11 1.0MBRev Date:04/01/2011 |
1.0MB
|
04/01/2011 | |
Solid Drawing: Direct Drive Sigma Motor: SGMCS-08D_C41, Rated Torque 8Nm SOLID-SGMCS-08D_C41 346KBRev Date:08/12/2014 |
346KB
|
08/12/2014 | |
Solid Drawing: Direct Drive Sigma Motor: SGMCS-10C_C11, Rated Torque 10Nm SOLID-SGMCS-10C_C11 1011KBRev Date:12/13/2004 |
1011KB
|
12/13/2004 | |
Solid Drawing: Direct Drive Sigma Motor: SGMCS-10C_C41, Rated Torque 10Nm SOLID-SGMCS-10C_C41 278KBRev Date:08/12/2014 |
278KB
|
08/12/2014 | |
Solid Drawing: Direct Drive Sigma Motor: SGMCS-14C_C11, Rated Torque 14Nm SOLID-SGMCS-14C_C11 1.0MBRev Date:12/13/2004 |
1.0MB
|
12/13/2004 | |
Solid Drawing: Direct Drive Sigma Motor: SGMCS-16E_C11, Rated Torque 16Nm SOLID-SGMCS-16E_C11 1.0MBRev Date:12/13/2004 |
1.0MB
|
12/13/2004 | |
Solid Drawing: Direct Drive Sigma Motor: SGMCS-17D_C11, Rated Torque 17Nm SOLID-SGMCS-17D_C11 1.0MBRev Date:12/13/2004 |
1.0MB
|
12/13/2004 | |
Solid Drawing: Direct Drive Sigma Motor: SGMCS-1AM, Rated Torque 110Nm SOLID-SGMCS-1AM 1.5MBRev Date:12/13/2004 |
1.5MB
|
12/13/2004 | |
Solid Drawing: Direct Drive Sigma Motor: SGMCS-1EN, Rated Torque 150Nm SOLID-SGMCS-1EN 1.4MBRev Date:12/13/2004 |
1.4MB
|
12/13/2004 | |
Solid Drawing: Direct Drive Sigma Motor: SGMCS-25D_C11, Rated Torque 25Nm SOLID-SGMCS-25D_C11 1.0MBRev Date:12/13/2004 |
1.0MB
|
12/13/2004 | |
Solid Drawing: Direct Drive Sigma Motor: SGMCS-2ZN, Rated Torque 200Nm SOLID-SGMCS-2ZN 1.5MBRev Date:12/13/2004 |
1.5MB
|
12/13/2004 | |
Solid Drawing: Direct Drive Sigma Motor: SGMCS-35E_C11, Rated Torque 35Nm SOLID-SGMCS-35E_C11 1.0MBRev Date:12/13/2004 |
1.0MB
|
12/13/2004 | |
Solid Drawing: Direct Drive Sigma Motor: SGMCS-45M, Rated Torque 45Nm SOLID-SGMCS-45M 1.5MBRev Date:12/13/2004 |
1.5MB
|
12/13/2004 | |
Solid Drawing: Direct Drive Sigma Motor: SGMCS-80M, Rated Torque 80Nm, 280mm Motor Diameter SOLID-SGMCS-80M 1.4MBRev Date:12/13/2004 |
1.4MB
|
12/13/2004 | |
Solid Drawing: Direct Drive Sigma Motor: SGMCS-80N, Rated Torque 80Nm, 360mm Motor Diameter SOLID-SGMCS-80N 1.4MBRev Date:12/13/2004 |
1.4MB
|
12/13/2004 | |
Showing 1 to 23 of 23 entries.