SGLF Series
Breadcrumb
Navigation Menu
SGLF Series
SGLF Series
SGLF Series - Sigma-5 - YAIMOB
Iron-core coil and magnet track components
Iron core FW linear motors are composed of moving coils with laminated iron-core and single sided stationary magnet tracks. The moving coil of the FW linear motor is composed of laminated iron core and prewound coil bobbins inserted into the slots located on the laminated iron cores. The entire coil unit is permanently encapsulated in a thermally conductive resin body to give structural rigidity. The magnet track of the FW is made of a row of rare earth magnets accurately placed on one side of the nickelized steel carrier plate. Stainless steel magnet covers guard against minor accidental damage to the magnets.
TemplateWeb
2D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Serial Converter for Linear Sigma Servomotors CAD-LIN-SER-CONV 638KBRev Date:10/10/2002 |
638KB
|
10/10/2002 | |
CAD Drawing: SGLFM Linear Motor Magnet Track, 100mm Magnet Height CAD-SGLFM-1Z 104KBRev Date:12/01/2003 |
104KB
|
12/01/2003 | |
CAD Drawing: SGLFM Linear Motor Magnet Track, 20mm Magnet Height CAD-SGLFM-20 103KBRev Date:12/01/2003 |
103KB
|
12/01/2003 | |
CAD Drawing: SGLFM Linear Motor Magnet Track, 35mm Magnet Height CAD-SGLFM-35 103KBRev Date:12/01/2003 |
103KB
|
12/01/2003 | |
CAD Drawing: SGLFM Linear Motor Magnet Track, 50mm Magnet Height CAD-SGLFM-50 102KBRev Date:12/01/2003 |
102KB
|
12/01/2003 | |
CAD Drawing: SGLFW Linear Motor Moving Coil, 100mm Magnet Height CAD-SGLFW-1Z 136KBRev Date:12/01/2003 |
136KB
|
12/01/2003 | |
CAD Drawing: SGLFW Linear Motor Moving Coil, 20mm Magnet Height CAD-SGLFW-20 126KBRev Date:12/01/2003 |
126KB
|
12/01/2003 | |
CAD Drawing: SGLFW Linear Motor Moving Coil, 35mm Magnet Height CAD-SGLFW-35 130KBRev Date:12/01/2003 |
130KB
|
12/01/2003 | |
CAD Drawing: SGLFW Linear Motor Moving Coil, 50mm Magnet Height CAD-SGLFW-50 130KBRev Date:12/01/2003 |
130KB
|
12/01/2003 | |