SGLF Series
Breadcrumb
Navigation Menu
SGLF Series
SGLF Series
SGLF Series - Sigma-5 - YAIMOB
Iron-core coil and magnet track components
Iron core FW linear motors are composed of moving coils with laminated iron-core and single sided stationary magnet tracks. The moving coil of the FW linear motor is composed of laminated iron core and prewound coil bobbins inserted into the slots located on the laminated iron cores. The entire coil unit is permanently encapsulated in a thermally conductive resin body to give structural rigidity. The magnet track of the FW is made of a row of rare earth magnets accurately placed on one side of the nickelized steel carrier plate. Stainless steel magnet covers guard against minor accidental damage to the magnets.
TemplateWeb
Prewired Cable Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: JZSP-CLL00: Extension Cable for Renishaw Linear Encoders DP0340002 242KBRev Date:04/13/2000 |
242KB
|
04/13/2000 | |
CAD Drawing: JZSP-CLL10: Extension Cable for Hall Sensor DP0340003 432KBRev Date:04/13/2000 |
432KB
|
04/13/2000 | |
CAD Drawing: JZSP-CLL20: Conversion Cable for Heidenhain Linear Encoders DP0340004 238KBRev Date:04/13/2000 |
238KB
|
04/13/2000 | |
CAD Drawing: JZSP-CLN11: Motor Cable: All SGLGW types, SGLFW-20, SGLFW-35 DP0420005 149KBRev Date:01/12/2001 |
149KB
|
01/12/2001 | |
CAD Drawing: JZSP-CLN21: Motor Cable: SGLFW-50, SGLFW-1Z, SGLTW-20, SGLTW-35 DP0420006 150KBRev Date:01/12/2001 |
150KB
|
01/12/2001 | |
CAD Drawing: JZSP-CLP20: CN2 to Serial Converter Cable for SGLGW, SGLFW, and SGLTW Linear Motors DP09325826 195KBRev Date:02/23/2000 |
195KB
|
02/23/2000 | |