SGLG Series
FAQs
Question | Posted Date | |
---|---|---|
Will non-Renishaw or non-Heidenhain encoders work with Yaskawa serial converters? |
03/17/2016 | |
When setting parameter Pn300 (Speed Reference Input Gain) what rated speed should be used for Linear Motor applications? |
02/18/2009 | |
What is the warranty determination for new product? |
05/22/2014 | |
What is the maximum setting for parameter Pn281 (PG Divider) given the linear scale pitch and maximum speed of the linear motor? |
07/13/2004 | |
What is the air gap requirement for Yaskawa's Linear Motors? |
07/13/2004 | |
What is California's Proposition 65? |
06/01/2020 | |
What are the minimum settings required to start-up a LEGEND SGDG type servo amplifier for use with a linear motor? |
07/13/2004 | |
What are the minimum parameters required to start-up a Sigma II SGDH type servo amplifier for use with a linear motor? |
07/25/2005 | |
On a linear motor x-x'-y gantry system, what is the best method to control the two x-axes? |
06/06/2003 | |
Is there any information that illustrates where linear motor technology has been successfuly applied? |
06/16/2010 | |
Is there any information available about a free software to use for opening Yaskawa 2D drawings such as dwg and dxf? |
05/15/2014 | |
Is the MP-940 capable of operating Yaskawa linear motors? |
01/14/2005 | |
How do I run a Yaskawa linear motor without hall sensors? |
03/12/2024 | |
How are the Electronic Gear Ratio parameters, Pn202 and Pn203, set for linear motors? |
07/25/2005 | |
Can the SGDG be configured to run with motors equipped with absolute encoders? |
09/05/2001 | |
Can the linear encoder be mounted "backwards" (positive direction of linear encoder opposite to positive direction of linear motor)? |
04/28/2003 | |
Are there any integration tips available for Linear Motors? |
07/13/2004 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.