SGLG Series
Breadcrumb
Navigation Menu
SGLG Series
SGLG Series
SGLG Series - Sigma-5 - YAIMOB
Iron-less coil and magnet track components
Coreless GW linear servo motors are composed of moving coils and stationary magnet tracks. The moving coil has no iron content and is made of accurately resin molded motor windings. The stationary magnet track is made of two nickelized steel plates with accurately placed rare-earth magnets on each side. The steel plates are jointed at one end to form a U-channel to provide space for the moving coils.
TemplateWeb
Motor Constant Files
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Motor Constant File (MCF) for: SGLGW-30A050B PD.SGLGW-30A050B.01 45KBRev Date:01/31/2019
|
45KB
|
01/31/2019 | |
Motor Constant File (MCF) for: SGLGW-30A050C PD.SGLGW-30A050C.01 45KBRev Date:01/31/2019
|
45KB
|
01/31/2019 | |
Motor Constant File (MCF) for: SGLGW-30A080B PD.SGLGW-30A080B.01 45KBRev Date:01/31/2019
|
45KB
|
01/31/2019 | |
Motor Constant File (MCF) for: SGLGW-30A080C PD.SGLGW-30A080C.01 44KBRev Date:01/31/2019
|
44KB
|
01/31/2019 | |
Motor Constant File (MCF) for: SGLGW-40A140B PD.SGLGW-40A140B.01 43KB 43KBRev Date:01/31/2019
|
43KB
43KB |
01/31/2019 | |
Motor Constant File (MCF) for: SGLGW-40A140C PD.SGLGW-40A140C.01 45KB 45KBRev Date:01/31/2019
|
45KB
45KB |
01/31/2019 | |
Motor Constant File (MCF) for: SGLGW-40A253B PD.SGLGW-40A253B.01 45KB 45KBRev Date:01/31/2019
|
45KB
45KB |
01/31/2019 | |
Motor Constant File (MCF) for: SGLGW-40A253C PD.SGLGW-40A253C.01 45KB 45KBRev Date:01/31/2019
|
45KB
45KB |
01/31/2019 | |
Motor Constant File (MCF) for: SGLGW-40A365B PD.SGLGW-40A365B.01 45KB 45KBRev Date:01/31/2019
|
45KB
45KB |
01/31/2019 | |
Motor Constant File (MCF) for: SGLGW-40A365C PD.SGLGW-40A365C.01 45KB 45KBRev Date:01/31/2019
|
45KB
45KB |
01/31/2019 | |