SGLG Series
Breadcrumb
Navigation Menu
SGLG Series
SGLG Series
SGLG Series - Sigma-5 - YAIMOB
Iron-less coil and magnet track components
Coreless GW linear servo motors are composed of moving coils and stationary magnet tracks. The moving coil has no iron content and is made of accurately resin molded motor windings. The stationary magnet track is made of two nickelized steel plates with accurately placed rare-earth magnets on each side. The steel plates are jointed at one end to form a U-channel to provide space for the moving coils.
TemplateWeb
3D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: SGLGM-40090A Linear Motor Magnet Track SOLID-SGLGM-40090A 236KBRev Date:12/01/2003 |
236KB
|
12/01/2003 | |
Solid Model: SGLGM-40090CT Linear Motor Magnet Track SOLID-SGLGM-40090CT 88KBRev Date:12/10/2013 |
88KB
|
12/10/2013 | |
Solid Model: SGLGM-40090CT-M Linear Motor High Force Magnet Track SOLID-SGLGM-40090CT-M 88KBRev Date:12/10/2013 |
88KB
|
12/10/2013 | |
Solid Model: SGLGM-40225A Linear Motor Magnet Track SOLID-SGLGM-40225A 156KBRev Date:12/01/2003 |
156KB
|
12/01/2003 | |
Solid Model: SGLGM-40225CT Linear Motor Magnet Track SOLID-SGLGM-40225CT 164KBRev Date:12/10/2013 |
164KB
|
12/10/2013 | |
Solid Model: SGLGM-40225CT-M Linear Motor High Force Magnet Track SOLID-SGLGM-40225CT-M 164KBRev Date:12/10/2013 |
164KB
|
12/10/2013 | |
Solid Model: SGLGM-40360A Linear Motor Magnet Track SOLID-SGLGM-40360A 224KBRev Date:12/01/2003 |
224KB
|
12/01/2003 | |
Solid Model: SGLGM-40360CT Linear Motor Magnet Track SOLID-SGLGM-40360CT 241KBRev Date:12/10/2013 |
241KB
|
12/10/2013 | |
Solid Model: SGLGM-40360CT-M Linear Motor High Force Magnet Track SOLID-SGLGM-40360CT-M 241KBRev Date:12/10/2013 |
241KB
|
12/10/2013 | |
Solid Model: SGLGM-40405A Linear Motor Magnet Track SOLID-SGLGM-40405A 247KBRev Date:12/01/2003 |
247KB
|
12/01/2003 | |